NORDAC LINK — SK 155E — пускатель двигателя

Быстрый монтаж, простое техобслуживание

  • Power range: 0.06 - 3.0 kW
  • Protection class: IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

  • Power range: 0,06 - 3,0 kW
  • 3-phase 380 - 500 V
  • Protection class: IP65
  • Wall-mounted

  • 3x Digital In, 2x BUS Digital In, 2x Digital Out
  • Simple installation and maintenance through complete pluggability, optional maintenance switch and local manual control
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • PLC-functionality for drive-related functions
  • Reversing function
  • Drive monitoring function including motor monitoring and motor thermistor evaluation
  • Motor brake management
  • Integrated line filter
  • Asynchronous motor operation

ПО NORDCON

ПО NORDCON