How does the NORDCON APP support me during maintenance and service?

Use a mobile solution for parameterisation, monitoring and maintenance.

An innovative solution

The NORDCON APP and the NORDAC ACCESS BT Bluetooth stick provide a mobile commissioning and service solution with clear working advantages for all NORD drives: diagnosis, analysis, monitoring and parameterisation of NORD drive systems via a wireless interfaces.

Advantages in practical applications

The NORDCON APP speeds up commissioning, simplifies maintenance and enables faults to be remedied faster. A dashboard-based visualisation can be used for drive monitoring and fault diagnosis. With the aid of the oscilloscope function, a drive can be optimised while in operation. The parameterisation of drives is possible via rapid access to parameters with an integrated help function.

This is how the NORDCON APP works

A wireless connection between the drive and the NORDCON APP via the NORDAC ACCESS BT Bluetooth stick is used as the interface. The stick is connected to the software via Bluetooth and is used directly on the frequency inverter. This way, you get direct access to the drive data and remain in full access control. The app provides further practical functions such as a parameter backup and recovery function.

NORDCON APP

Dashboard-based visualization for drive monitoring and fault diagnosis; Parameterization with help function and parameter quick access; Oscilloscope function for drive analysis individually configurable; Backup and recovery function for easy handling of drive parameters

NORDAC ACCESS BT

The NORDAC ACCESS BT Bluetooth stick is used directly with the frequency inverter and ensures convenient mobile access to the drive data while at the same time full access control.

NORDAC FLEX SK 200E

Performance: 0,25 - 22 kW; Protection class: IP55, IP65; Wall or motor installation