News –

NORDAC FUSION Brings Motor and VFD Together in a Compact Drive System

Configurable IE3 and IE5+ motor options, integrated drive electronics, and a decentralized design help simplify machine integration.

NORD gearmotors with NORDAC FUSION system solution on white background.

WAUNAKEE, Wis., 2026-11-19

NORD DRIVESYSTEMS recently announced NORDAC FUSION, a compact drive solution the combines a motor with decentralized NORDAC ON/ON+ variable frequency drives. The matched motor and electronic drive system is designed for dynamic applications where space-efficient installation, straightforward commissioning, and flexible configuration matter.

Flexible Drive Configurations for Diverse Applications

NORDAC FUSION is available with either an IE3 asynchronous motor (NORDAC ON) or an IE5+ permanent magnet synchronous motor (NORDAC ON+), in ventilated and non-ventilated versions. The combined drive solution covers a power range up to 5.0 hp and can be paired with gear units from NORD’s modular product range when needed to match application needs. This gives machine builders options for standard drive tasks like food and beverage conveying as well as applications prioritizing high energy efficiency such as those in intralogistics.

Decentralized Design with Simplified Integration

NORDAC FUSION is designed to simplify drive layouts with a decentralized solution that reduces the need for central control cabinets and helps limit wiring. The fully pluggable motor-mounted or wall-mounted designs free up space and simplify installation and commissioning efforts with a ready-to-connect system. Integrated PLC functionality processes drive-specific parameters and drive-related sensor signals while also evaluating operating states directly in the system for intelligent, efficient operation. Flexible integration into different control architectures is also possible with multi-protocol Ethernet connectivity supporting PROFINET, EtherCAT, and EtherNet/IP. The integrated Ethernet interface also enables safe communication with the controller via PROFIsafe or Functional Safety over Ethernet (FSoE) for seamless functional safety without changes to the network structure or additional wiring effort.

Integrated Safety for Demanding Motion Applications

For applications with demanding motion requirements, integrated safety functions include Safe Torque Off (STO) and Safe Stop 1 (SS1). Depending on the selected configuration, motion-monitoring functions such as Safe-Limited Speed (SLS), Safe Maximum Speed (SMS), and Safe Speed Monitor (SSM) are also available. NORDAC FUSION supports common communication and safety requirements for worldwide use.

The IE5+ synchronous motor option combines high efficiency with encoderless control, avoiding the need for an additional speed sensor in supported configurations and reducing system complexity and overall costs. The solution is also designed for low-temperature environments and can be used at temperatures down to -22°F/-30°C with Protection Class IP55, IP66, and optional IP69. For demanding wash-down applications, the NORDAC ON PURE variable frequency drive is available with the NXD tupH® Sealed Surface Conversion System. This a state-of-the-art surface treatment that creates a hard, non-porous, corrosion-resistant surface that withstands acids and alkalis and unlike paint, will not blister, flake, or propagate. This solution combination delivers high hygiene standards, fast cleaning, and long-lasting reliability.

Learn more about NORDAC FUSION by visiting nord.com.