Bulk Material Handling
Drive technology for handling bulk materials
Demanding ambient conditions are common in the bulk goods industry. This includes large temperature fluctuations, abrasive environments, and rough operating conditions. The reliability and cost-effectiveness of NORD solutions for these challenges have proven themselves in the bulk goods industry throughout the world. Full featured NORD drive solutions based on a modular system, consisting of frequency inverter, motor, gear unit, couplings, and brakes are selected as the basis. They are combined with solutions individually developed and designed according to customer requirements.
装载/卸载系统
输送机和输送设备
称重和配料系统
Worldwide trade fairs for Bulk Material Handling:
| Country | Trade Fair | City | Date | Booth | |
|---|---|---|---|---|---|
| PL | Symas | Krakow | 2026-10-14 - 2026-10-15 | Booth 3A |