Loading/Unloading Systems
Drive solutions for loading and unloading in the bulk goods industry
Ships, trains and lorries must be loaded and unloaded for global bulk goods transport. Reliable NORD drives make sure this is done quickly and safely. We offer all drives from a single source (geared motors, industrial gear units, planetary gearboxes), high system availability, optimally matched components (gear unit, motor, frequency inverter, brakes), and customised engineering.
NORD DRIVESYSTEMS offers complete drive solutions from a single source
MAXXDRIVE® XC Right-Angle Gear Units
Industrial gear units
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
MAXXDRIVE® XC parallel gear unit
Industrial gear unit with compact, modular design
- Power range: 1.5 kW–6,000 kW
- Torque: 15,000 Nm- 282,000 Nm
- XC means eXtra Compact
- low operating noise
- Low-noise operation
UNICASE Helical Bevel Gear Motor
Helical bevel gear unit with robust housing and high ratio
- 0.12 kW - 200 kW
- 180 Nm - 50,000 Nm
- High power density
- Low maintenance with long service life
- High radial and axial loads
UNICASE Parallel Gear Motor
Gear motor with slim design
- 0.12 kW - 200 kW
- 110 Nm - 100,000 Nm
- Slim design for space-saving installation
- Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
- Low noise levels thanks to quiet running
Standard asynchronous motors
Asynchronous motors
- 0.12 kW - 55 kW
- Protection class: freely selectable and therefore individually adaptable
- Worldwide approvals and acceptances
- Efficiency classes IE1 - IE4
- Flexibly adjustable thanks to various motor options
NORDAC PRO SK 500E
Frequency inverter for control cabinet installation
- Power range: 0.25 - 160 kW
- Protection class: IP20
- Flexibly adjustable thanks to scalable Ethernet interfaces
- Scalable range of functions with plug-in optional modules
- Multiple axis operation controllable via multi-encoder interface
NORDAC FLEX - SK 200E
Decentralised frequency inverter
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Versatile use with wall or motor mounting
- Flexibly adjustable thanks to the modular design
- High functionality for a wide range of applications
自2012年以来,中国钢铁巨头WISCO(武钢)一直运营着中国东海新的大型铁矿石中转港。该港口的装卸设备由诺德减速电机驱动。
Find further information here: