More Functionality With Less Effort

Dealing with complex installations that sacrifice functionality? With decentralized drive electronics from NORD, you gain greater flexibility in your system design. The result is a space-saving solution with full functionality, integrated safety, and compatibility with all major control and safety architectures.

Download More Information

The New Modular System From NORD

Conveyor systems used by e-commerce providers, parcel distribution centers, and airport baggage handling operations rely on decentralized drive solutions controlled close to the motor or mounted directly on it. However, performance requirements, functional scope, and mounting type often do not align. The result is additional components, extra cabling, and unnecessary installation effort. NORD addresses these challenges with a modular system designed to align with your application requirements while maintaining consistency across components.

<h3>What It Includes</h3>

  • Energy-Efficient Motors:
    • IE3 asynchronous motor
    • IE5+ synchronous motor
  • Decentralized Variable Frequency Drives:
    • NORDAC FUSION consisting of NORDAC ON for 0.37–3.7 kW (motor mounting and wall mounting) with IE3/IE5+ motor; also available with NORDAC PURE for demanding environments (with NXD tupH® finish for hygiene-friendly operation);
    • NORDAC LINK for 0.37 to 7.5 kW (wall mounting)

<h3>What It Offers</h3>

  • Consistency: Both variable frequency drives feature identical communication and safety functions. This allows flexible use based on your system architecture..
  • Functional Safety: Both variable frequency drives can be integrated into safety-related applications within an existing Industrial Ethernet network via PROFIsafe or FSoE. Numerous safety functions can be implemented without encoders. Safety-related peripherals can be integrated with the devices via safe inputs and outputs.
  • Encoderless Control: Both variable frequency drives eliminate the need for rotary encoders in synchronous motors. With the CFC open-loop injection method, NORD enables precise control of dynamic applications.

<h3>How You Benefit</h3>

  • Easy Installation: Less cabling required compared to control cabinet installation, safety systems, or rotary encoders.
  • Cost Efficiency: Safety over Ethernet and integrated safe inputs and outputs eliminate the need for additional functional safety components. Sensorless control removes encoder maintenance requirements in dynamic applications.
  • Scalability: The consistent functionality of the frequency inverters and the variable wall/motor mounting allow for easy expansion of the system.
  • Ease of Maintenance: Decentralized drive electronics support a low-maintenance, streamlined system design and reduce the load on the higher-level control system.

Our customers trust in our expertise to continuously develop our products in line with practical requirements. Increasing automation and networking in the field place new demands on the integration capabilities of components. With the expanded integrated safety functions and consistent communication of our decentralized drive electronics, we enable compact system concepts with high efficiency: fewer additional installations, reduced maintenance, lower costs—without compromising performance.

Configure the Right Solution for Your Application

The modular system gives you the flexibility to configure your drive solution for intralogistics applications such as e-commerce, postal and parcel operations, and airport baggage handling. Select the components that match your performance, mounting, and environmental requirements while maintaining consistency across your system.

<h3>NORDAC <i>ON</i> and IE3 Motor</h3>
NORDAC FUSION

  • Variable frequency drive and asynchronous motor
  • System power up to 3.2 kW
  • Decentralized variable frequency drive for wall and motor mounting
  • As NORDAC ON PURE with NXD tupH®, suitable for demanding environments such as wash-down applications

  • Ideal for: Horizontal standard conveyor lines, such as baggage conveyor belts

<h3>NORDAC <i>ON+</i> and IE5+ Motor</h3>
NORDAC FUSION

  • Variable frequency drive and permanent magnet synchronous motor
  • System power up to 3.7 kW
  • Sensorless control with the CFC open-loop injection method
  • As NORDAC ON PURE with NXD tupH®, suitable for demanding environments such as wash-down applications

  • Ideal for: Applications with limited installation space and high energy efficiency requirements

<h3>NORDAC <i>LINK</i> and IE3 Motor</h3>

  • System power up to 7.5 kW
  • Variable frequency drive with secure and easy plug-in capability
  • Simplified system maintenance thanks to integrated maintenance switch and local manual control

  • Ideal for: More complex conveyor and system stations, such as sorter feeders

<h3>NORDAC <i>LINK</i> and IE5+ Motor</h3>

  • System power up to 3.7 kW
  • Safe and easy plug-in connection
  • Simplified system maintenance thanks to integrated maintenance switch and local manual control
  • Sensorless control with the CFC open-loop injection method

  • Ideal for: Applications with broad functional requirements and high energy efficiency demands

Discover the Latest Features

The decentralized variable frequency drives NORDAC ON and NORDAC LINK now include new functions within the modular system. Most notably, integrated functional safety for PROFINET and EtherCAT environments.

Update now!

We Take Functional Safety to the Next Level

NORDAC ON and NORDAC LINK variable frequency drives now feature Safety over Ethernet and integrated safe inputs and outputs. This enables:

  • Simple integration via PROFIsafe or FSoE without additional connections
  • Integrated safety functions STO, SS1-t (each SIL 2, PL d) and SS1-r, SLS, SMS, and SSM (each SIL 2, PL d) without any encoders
  • Direct connection of safety-related peripheral components and functions such as emergency stop buttons, safety door switches, light barriers, and warning lights without additional hardware
  • The Result: Greater process reliability with fewer components and lower costs.

Ready for New Ideas?
Connect with NORD at LogiMAT 2026

Whether NORDAC LINK or NORDAC ON, we will show you how to maximize the benefits of our modular system. Discover these and other logistics solutions from March 24 to 26, 2026 in Stuttgart at our booth 3C41 in Hall 3.

We look forward to speaking with you!

Get your ticket now

Configure and Order Drives Online

The configurable portfolio from NORD is available on myNORD. You will find a wide selection of drive solutions for your project, from motors and gear units to drive electronics for control cabinet installation or decentralized use.

Streamline your processes and order your drive technology directly on myNORD.

About myNORD

Our Promise to You: Our Solution. Your Success.

We support you in designing successful applications:

  • Industry expertise and specialized knowledge to help you design, calculate, and select the right drive units
  • Individual project advice from initial concept through design and commissioning
  • Extensive modular products range that allows drive systems to be configured for a wide variety of requirements
  • Worldwide servicethrough our global network in more than 80 countries

Contact the NORD Solution Experts

Looking to increase your system’s safety level without costly additional installations? Need a drive solution that scales easily without complex redesign?

NORD solution experts are ready to advise you on these and any other drive-related questions for your application.