Application Solution
SLM's goal became to develop a standardized, largely automated system that someone can operate with minimal operator training. The challenge in developing a system like this is to balance operational needs with a cost-effective solution. Facility owners were asking for better safety and efficiency, but usually balked at the price tag.
This led to the development of SLM's S-Series to standard winches, which is NORD-based and offers a great ratio of cost, efficiency, and the desired safety improvements. SLM's Engineering Manager, Kenneth Behrmen, states that ""In this and countless other examples, NORD's engineering team has provided sizing and application advice that keeps us on the forefront of design improvements. We are now able to apply gear motors in unique applications with the full support of the manufacturer's engineering team, allowing us to offer solutions that most cannot.""
As for tripper conveyors, a pair of right angle, vertically-mounted winches equipped with NORD gear units and an advanced positioning control system was developed. It is a system that gives operators full control from a remote station to eliminate the need for personnel to work on or near the tripper, and provides much greater accuracy, avoiding the spillage that so ofen occcurs with old fashioned equipment.
Now SLM focuses on using completely enclosed gearing in their solutions to decrease the possibility of human injury, drastically cut maintenance and inspection time, and extend equipment life. NORD allows for this to be accomplished without open gears, chains, or belts, allowing SLM to provide offerings that are safer and have higher ROI than their competitors.