My mobile service solution is from NORD!

The new NORDCON APP

  • User friendly access to parameters
  • Backup & recovery
  • User configurable Dashboard

NORDCON APP

Dashboard-based visualization for drive monitoring and fault diagnosis; Parameterization with help function and parameter quick access; Oscilloscope function for drive analysis individually configurable; Backup and recovery function for easy handling of drive parameters

NORDAC ACCESS BT

The NORDAC ACCESS BT Bluetooth stick is used directly with the frequency inverter and ensures convenient mobile access to the drive data while at the same time full access control.

NORDAC FLEX SK 200E

Performance: 0,25 - 22 kW; Protection class: IP55, IP65; Wall or motor installation