Solutions
for grain conveying

NORD DRIVESYSTEMS supports the special requirements of the grain industry with in-depth application know-how on filling, storage and emptying.

Contact us

Individual solutions from the NORD modular system

As a reliable partner, we serve the special requirements of the grain industry. With individual advice on the NORD modular products, we provide tailor-made, powerful and durable drive systems to convey your bulk materials.

Our worldwide service ensures that your company is available at any time.

NORD drives for the grain industry’s core applications

Bucket elevators

For vertical conveying of large quantities of grain, the robust drives from NORD DRIVESYSTEMS are especially suitable.

Our parallel shaft and bevel gear units are characterised by their compact design, while our MAXXDRIVE® industrial gear units are available with torques up to 282,000 Nm.

Chain/chain-pulled conveyors

 - - Allemand -

NORD drive solutions are suitable for chain-pulled conveyors that convey the grain horizontally or diagonally.

The reliable and robust gear units can be flexibly used. The combination with the NORD drive electronics offers further possibilities.

Screw conveyors

Drive solutions for screw conveyors from the extensive NORD modular system are robust and reliable.

This is especially true for demanding environments where industrial gear units and explosion-protected electric motors efficiently work together.

Electronic drive technology in the grain industry

NORD DRIVESYSTEMS offers drive systems for rotary feeders with integrated, intelligent controls that automatically release most of the blockages. Thanks to the integrated reversing function, users do not need to programme an external PLC to release blockages. The motor-mounted NORD frequency inverter SK 200E has an installed PLC that identifies blockages, automatically reverses the direction of rotation and thus releases the blockage.

NORD DRIVESYSTEMS supplies the complete drive system with gear unit, motor and pre-programmed frequency inverter.

Download flyer

Flexible implementation of your requirements with NORD

Jointly with you, NORD DRIVESYSTEMS will find the suitable drive solution for your requirements in grain conveying. Our individual guidance aims at providing a flexible and cost-effective system solution that is based on the NORD modular system, ensures quick availability and remains extendable for future use. Together with our international service partners, we support you directly on site at any time.

Contact us
alt

Reliable drive technology for the grain export

In summer of 2019, the Danish company Frederica Shipping put into operation a new grain terminal for export purposes with a storage capacity of 40,000 tons in the port of Fredericia.

In the selection process, the NORD gear units convinced in economical as well as technical terms.

Download reference report

Ideal for heavy-duty applications

MAXXDRIVE® right-angle gear units

Heavy-duty and durable
Our MAXXDRIVE® right-angle gear units are suitable for all heavy-duty applications with a compact and right-angle arrangement of motor and machine shaft.

MAXXDRIVE® parallel gear units

High-torque and reliable
MAXXDRIVE® parallel gear units from NORD deliver highest performance every day in heavy-duty applications such as agitators, mixers, drums or crushers.

UNICASE parallel geared motor

Compact and powerful
In combination with decentralised frequency inverters, parallel shaft geared motors provide ultimate efficiency and economy for a wide range of system solutions.

Subjects in grain conveying

ATEX

Explosion protected drive solutions
For many decades, the EU has been using the ATEX technical standards to ensure safe operation of machinery. With its Ex specifications for mechanical devices regarding the Directive 94/9/EC, the EU acted as a pioneer.

Electronic drive technology

Frequency inverters and motor starters
Frequency inverters and motor starters from NORD DRIVESYSTEMS are available as centralised solutions for control cabinet installation or as decentralised versions for use in the field. Decide for yourself, what is the best for your application.

Condition monitoring

Continuous condition monitoring
Condition monitoring records drive and status data to proactively maintain machines and plants in order to improve reliability and efficiency, reduce downtimes and increase the efficiency of the entire plant.

Flyers and brochures on the subject

Drive solutions for the grain industry

A6045
NORD manufactures application-specific and individual drive solutions and standard geared motors that have been designed for the special challenges in the grain industry.

Drive solutions for rotary feeders

AS0006
High availability for dosing and discharging: NORD provides drive systems for rotary feeders with integrated, intelligent controls that automatically release most of the blockages.

Decentralised drive technology for explosion protection ATEX

G2122
For many decades, NORD DRIVESYSTEMS has been supplying drive units for use in potentially explosive environments. Since 2003, this range has also included specially designed gear units which comply with EU Ex directives and standards (ATEX).

Drive solutions for bucket elevator applications

AS0010
Bucket elevators transport large quantities of bulk materials vertically. The containers are attached to an endless conveyor belt, which continually runs around an idler pulley, where they are loaded.

Drive solutions for screw conveyors

AS0011
Screw conveyors are a cost-effective and reliable solution for conveying and dosing bulk materials such as grain, even with high mass flows under extreme conditions.

Drive solutions for chain/chain-pulled conveyors

AS0012
NORD DRIVESYSTEMS provides robust drive solutions for all types of chain-pulled conveyors that are optimally suitable for conveying grain horizontally or diagonally.

Get in touch with your NORD consultant

Please note our privacy statement.

Subscribe and benefit from our NORD newsletter

Register for our newsletter now to stay updated. Find out what is going on in the industry, benefit from our practical know-how, and take a look behind the scenes at NORD DRIVESYSTEMS.

Subscribe to our newsletter