Screw Conveyors

Screw conveyors hold a screw in between bearings, which rotates in a housing and thereby transports the material. Over a specific distance, the bulk material conveyed in horizontal, inclined or vertical direction can be accurately metered through the case. NORD DRIVESYSTEMS offers energy-efficient, reliable drive solutions that are easy to install.

  • UNICASE® reducer housings
  • Special shaft sealings for every environment
  • Easy mounting and removal
  • Eliminates the need for top motor mounting, pulleys and belts

Screw Conveyors

Screw conveyors hold a screw in between bearings, which rotates in a housing and thereby transports the material. Over a specific distance, the bulk material conveyed in horizontal, inclined or vertical direction can be accurately metered through the case. NORD DRIVESYSTEMS offers energy-efficient, reliable drive solutions that are easy to install.

  • UNICASE® reducer housings
  • Special shaft sealings for every environment
  • Easy mounting and removal
  • Eliminates the need for top motor mounting, pulleys and belts

Belt Conveyors

Belt conveyors are used for higher capacity, long distance and single outlet conveying at low horsepower with static material on the belt for horizontal and/or inclined transportation of material. NORD DRIVESYSTEMS offers a wide range of 2 stage bevel geared motors to achieve fast belt speeds.

  • Hydraulic couplings or inverter for soft start
  • Back stop option to prevent material flow back
  • Special sealing solutions
  • Shrink disc for easy fixation
  • Torque console, torque arms

Drag Conveyors

Drag Conveyors can be used to meter or transport bulk materials from one process to another. Flexible design allows to adopt to nearly every plant layout. They are ideal for handling dry, free-flowing materials in a fully closed design with safety and environmental advantages. Benefits of the drag conveyor include minimal product abrasion during conveying and require less horsepower per volume of material than other types of conveyors. NORD DRIVESYSTEMS‘ compact and versatile design fits almost any plant layout.

  • Foot, shaft, or flange-mounted
  • UNICASE® cast iron housing
  • AUTOVENTTM helps prevent bearing and gear damage
  • 90.1 Helical bevel geared motors offer infinite-life gears & high permissible radial forces
  • Parallel shaft geared motor as an alternative in limited space

UNICASE Parallel Gear Motor

Gear motor with slim design

  • 0.12 kW - 200 kW
  • 110 Nm - 100,000 Nm
  • Slim design for space-saving installation
  • Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running

UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

MAXXDRIVE® XC parallel gear unit

Industrial gear unit with compact, modular design

  • Power range: 1.5 kW–6,000 kW
  • Torque: 15,000 Nm- 282,000 Nm
  • XC means eXtra Compact
  • Modular design for tailor-made drive solutions
  • Low-noise operation

NORDAC FLEX - SK 200E

Decentralised frequency inverter

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Flexibly adjustable thanks to the modular design
  • High functionality for a wide range of applications

NORDAC PRO SK 500E

Frequency inverter for control cabinet installation

  • Power range: 0.25 - 160 kW
  • Protection class: IP20
  • Flexibly adjustable thanks to scalable Ethernet interfaces
  • Scalable range of functions with plug-in optional modules
  • Multiple axis operation controllable via multi-encoder interface

Have a look at our video>> :
Application for agricultural Systems at Arnreiter Mühle GmbH.

ElectroMech

Drive Solutions for Access Shafts

The conveyor technology specialist ElectroMech is India's biggest crane system manufacturer and offers solutions for various industrial manufacturing applications and for infrastructure projects. In Pune, the company produces a wide range of lifting equipment and cranes. Precisely synchronised, robust NORD drives with frequency inverters installed in control cabinets move lifting equipment for lowering and raising the supply platforms.

A6035 - Crane applications


A6035 - Crane applications
  • Download English
Documentation Details