Which steps make drive technology for conveyor belts more efficient and environmentally friendly?

How to achieve clearly defined improvements in intralogistics with simple considerations and manageable investment.

Checking the loads on the conveyor belt

Many drives are designed to take maximum loads. However, these are rarely achieved under real conditions so that the drives mostly run with partial load operation only. The conversion to drives with low power but high overload capacity saves costs and energy.

IE5+ Motors

Which conveyor speeds are necessary?

To achieve the required conveyor speeds in all system components, different motor sizes are used resulting in a wide variety of variants. Using uniform and energy-efficient synchronous motors with frequency inverters enables the realisation of different speeds. Modern synchronous motors also run in the partial load range with high efficiency.

Conversion to efficient synchronous motors

Conventional IE3 asynchronous motors achieve high energy efficiency only within their optimum operating point. A general conversion to modern synchronous motors with IE4 or higher increases efficiency and saves energy. Furthermore, the drive units can be used more flexibly to reduce the number of drive versions.

Request information

IE5+ synchronous motors

IE5 Sychronous Motors

The level stage of energy efficiency: IE5+; Compact and hygienic design; Constant high efficiency over the entire adjustment range

Download - Flyer

S9012 Synchronous Motor with IE5+ Energy Efficiency