IE5+ synchronous motors

The level stage of energy efficiency: IE5+; Compact and hygienic design; Constant high efficiency over the entire adjustment range;

NORDBLOC.1 Bevel Gear Motors

Performance: 0,12 - 9,2 kW; Torque range: 50 - 660 Nm

NORDAC LINK SK 250E

Produktasset der Antriebselektronik

Integrated multi-protocol Ethernet interface; Multi-encoder interface for multiple axis operation; Mains voltage-free parameterisation via USB port