One NORDAC PRO.
Fewer Components.

The NORDAC <i>PRO</i> SK 500P combines a wide range of functions in a single control cabinet drive. The result is a simpler system architecture, faster commissioning, and fewer additional components.

Discover how this versatile drive can replace multiple components in your system.

Download the Factsheet

Real Added Value for Your System Architecture

Drive applications are becoming more complex, but they don't have to be more difficult to manage. The NORDAC PRO SK 500P control cabinet drive provides a central solution for virtually any drive application and is now available with an expanded power range from 0.33 to 200 hp (0.25 to 160 kW). Its integrated functions are ready to use, reducing the need for additional components and simplifying system design.

How can the NORDAC PRO SK 500P streamline your system architecture?
Download our free factsheet to see which components it can replace.

<h3>Great Versatility</h3>
<h4>Extensive Functionality, Built In</h4>
The NORDAC PRO SK 500P offers a wide range of integrated functions that support numerous drive applications, including:

  • Control of asynchronous and synchronous motors
  • Dynamic applications with encoder-less CFC open-loop injection control
  • Pump applications using integrated PI control
  • Lifting applications with overload capability up to 200% and brake management




Your Economic benefit:
Standardizing on a single drive series can reduce procurement and inventory costs while minimizing the variety of spare parts required.

<h3>Intelligent Communication</h3>
<h4>Integrated for Easy Commissioning</h4>
The NORDAC PRO SK 500P is designed for high compatibility and ease of use. Features include:

  • Multi-protocol Ethernet interface supporting PROFINET, EtherNet/IP, EtherCAT, and POWERLINK
  • Integrated PLC for implementing drive-related functions
  • USB-C interface for parameterization without machine operation
  • Parameterization using a plug-in operating module, the NORDCON software tool, or the NORDCON app


Your Economic Benefit:
Your machine or system can be commissioned more quickly. This increases availability and reduces the time and effort required for wiring, installation and maintenance.

<h3>Space-saving Installation</h3>
<h4>Compact Design</h4>
The NORDAC PRO SK 500P delivers extensive functionality while helping reduce the space required in the control cabinet and in the field.

  • Slim housing design across all power classes from 0.33 to 200 hp (0.25 to 160 kW
  • Book-style format through power class 29.5 hp (22 kW)
  • Multi-encoder interface supporting multiple encoders through a single variable frequency drive
  • Integrated PLC handles direct control tasks



Your Economic Benefit:
Depending on your system architecture, this can eliminate the need for additional control cabinet slots, separate control cabinets, or even a higher-level PLC.

Reliable Performance Without External Control

Treif Cutting Machines

The Challenge: Treif develops and manufactures equipment and systems for cutting food products. While conventional relays and contactors had been used for many years, the goal was to simplify blade pressure control while improving precision by using NORDAC PRO variable frequency drives.

The Solution: In this standalone application, the integrated PLCs in two NORDAC PRO variable frequency drives manage the entire control process. All I/O is connected directly to the drives, with communication handled through the CANopen system bus. Two safety relays provide functional safety using Safe Torque Off (STO).

The Result: The NORDAC PRO variable frequency drives make the cutting machines more functional, easier to operate, and more productive. At the same time, the application requires significantly fewer components.

It was only with our control cabinet variable frequency drives that Treif found a system with PLC capabilities that was both economically compelling and, thanks to its built-in intelligence, allowed for the free programming of drive-related control functions.

See Where You Can Save

The potential savings achieved with the NORDAC PRO SK 500P vary by application. Our factsheet highlights examples of components the control cabinet drive can replace on a one-to-one basis and demonstrates how a simplified system architecture can reduce overall system complexity.

Learn how the NORDAC PRO SK 500P can help streamline your system architecture.

Download the Factsheet

Scalable for Every Application:
The NORDAC PRO Product Family

The NORDAC PRO family offers The NORDAC PRO family is available in three configurable versions across a power range of 0.33 to 200 hp (0.25 to 160 kW). Choose from machine drives for standard applications or advanced drives designed for networked drive systems.

View the Product Family Flyer

NORDAC PRO SK 500P/510P
Basic Versions

Even the basic versions of the NORDAC PRO include the features needed to control virtually any drive application.

Key features include:

  • Sensorless current vector control with high overload reserves
  • Integrated POSICON, PLC and brake chopper functions
  • Functional Safety: STO, SS1 (NORDAC PRO SK 510P)

NORDAC PRO SK 530P/540P
Advanced Versions

The advanced versions of NORDAC PRO expand the feature set for more demanding drive control applications.

Key features include:

  • Expanded functionality with a TTL encoder interface and additional I/O
  • Additional expansion through optional CU5 modules
  • Functional Safety: STO interface replaces the CU5 interface on the NORDAC PRO SK 540P

NORDAC PRO SK 550P
Advanced Version with Ethernet

The SK 550P provides the highest level of functionality within the NORDAC PRO control cabinet drive family.

Key features include:

  • Multi-protocol Ethernet interface supporting PROFINET, EtherCAT, EtherNet/IP, and POWERLINK
  • Expanded functionality with a TTL encoder interface and additional I/O
  • Expandable with optional CU5 modules

The NORD Promise:
Our Solution. Your Success.

The NORD brand promise reflects our commitment to helping you build successful drive applications through:

  • Industry Expertise: Our industry experts provide application-specific knowledge for designing, calculating, and selecting the right drive solution.
  • Project Guidance: From the initial concept through commissioning, we work with you at every stage of your project.
  • Comprehensive Modular Product Portfolio: Configure drive systems from our extensive modular product portfolio to meet a wide range of application requirements.
  • Worldwide Service: Our global network spans more than 80 countries, providing local expertise wherever your business operates.

Configure and Order Drives Online

NORD's configurable portfolio is available on myNORD. Here, you can find a wide selection of drive solutions for your application, from motors and gear units to drive electronics for control cabinet installation or decentralized use.

Simplify your processes and order your drive technology directly through myNORD.

Learn More About myNORD

Contact the NORD Solution Experts

Looking to streamline your system architecture? Need drive electronics with a high level of functionality and flexibility? The NORD solution experts can help you select and configure the right drive solution for your application.