Belt Conveyors
Belt conveyors are used for higher capacity, long distance and single outlet conveying at low horsepower with static material on the belt for horizontal and/or inclined transportation of material. NORD DRIVESYSTEMS offers a wide range of 2 stage bevel geared motors to achieve fast belt speeds.
- Hydraulic couplings or inverter for soft start
- Back stop option to prevent material flow back
- Special sealing solutions
- Shrink disc for easy fixation
- Torque console, torque arms
Bucket Elevators
Bucket Elevators are used for vertical transport of bulk materials. NORD DRIVESYSTEMS povides flexible solutions for even high-torque applications.
- Back stop option to prevent material flow back
- Auxiliary drive with overrunning clutch and incremental encoder available for maintenance mode
- Special sealing solutions
- Hydraulic couplings or inverter for soft start
- Swing base
- Direct or IEC mounted motors
Screw Conveyors
Screw conveyors hold a screw in between bearings, which rotates in a housing and thereby transports the material. Over a specific distance, the bulk material conveyed in horizontal, inclined or vertical direction can be accurately metered through the case. NORD DRIVESYSTEMS offers energy-efficient, reliable drive solutions that are easy to install.
- UNICASE® reducer housings
- Special shaft sealings for every environment
- Easy mounting and removal
- Eliminates the need for top motor mounting, pulleys and belts
Drag Conveyors
Drag Conveyors can be used to meter or transport bulk materials from one process to another. Flexible design allows to adopt to nearly every plant layout. They are ideal for handling dry, free-flowing materials in a fully closed design with safety and environmental advantages. Benefits of the drag conveyor include minimal product abrasion during conveying and require less horsepower per volume of material than other types of conveyors. NORD DRIVESYSTEMS‘ compact and versatile design fits almost any plant layout.
- Foot, shaft, or flange-mounted
- UNICASE® cast iron housing
- AUTOVENTTM helps prevent bearing and gear damage
- 90.1 Helical bevel geared motors offer infinite-life gears & high permissible radial forces
- Parallel shaft geared motor as an alternative in limited space
UNICASE Helical Bevel Gear Motor
Helical bevel gear unit with robust housing and high ratio
MAXXDRIVE® XC parallel gear unit
Industrial gear unit with compact, modular design
MAXXDRIVE® XT Right-Angle Gear Units
Industrial gear units
NORDBLOC.1 Helical Bevel Gear Motor
Helical bevel gear unit with housing made of high-strength aluminium alloy
UNIVERSAL SI Worm Gear Unit
Worm gear with high power density
NORDAC FLEX - SK 200E
Decentralised frequency inverter
NORDAC PRO SK 500E
Frequency inverter for control cabinet installation
Dust explosion protection
Explosion-proof asynchronous motor
Gas explosion protection
Explosion-proof asynchronous motor
Arnreiter
곡물 공장에서 사용되는 드라이브 시스템
방폭형 NORD 드라이브는 Arnreiter Mühle GmbH의 제 분소에서 곡물 및 종자 가공을 지원합니다. 그들은 운반 및 분배 시스템을 안정적이고 지속적으로 구동합니다.
Have a look at our
video>>
:
Application for agricultural Systems at Arnreiter Mühle GmbH.
NorStone
NORD 감속기로 비용을 절감할 수 있습니다.
NorStone의 자갈 구덩이는 NORD 드라이브를 사용합니다. 특수 표면 마감 덕분에 혹독한 날씨 조건을 쉽게 견딜 수 있고 연속 작업에서 무거운 하중을 쉽게 이동할 수 있기 때문입니다.
SMIL
Durance Granulats 채석장 용 NORD 기어드 모터
SMIL은 Durance Granulats 채석장의 새로운 컨베이어 시스템에 NORD 드라이브 시스템을 사용합니다. NORD는 컨베이어 벨트의 특수한 요구 사항에 대해 개별적으로 조정 된 포괄적 인 솔루션을 제공했습니다.
H+E Logistics
런던의 지하를 지나가는 컨베이어에 적용된 드라이브시스템
런던 크로스 레일은 새로운 동서 연결로 런던 대중 교통 네트워크를 확장합니다. H + E Logistik GmbH뿐만 아니라 NORD도 건설에 참여하고 있습니다. 무거운 "London Clay"를 드릴링 샤프트에서 운반하기 위해이 회사는 컨베이어 시스템에 NORD 드라이브 기술을 사용합니다.
Chronopost
해운 물류회사에 사용되는 드라이브시스템
프랑스 해운 회사 인 Chronopost의 소포 센터는 하루에 약 170,000 개의 소포를 처리합니다. Budde Fördertechnik GmbH의 수많은 벨트 컨베이어는 13,000m² 단지를 통해 소포를 안정적으로 운송하는 데 사용됩니다. 약 1,100 개의 분산 형 NORD 드라이브로 이동합니다.
BCS Group
호주에서 가장 빠른 택배 분류 시설
BCS 그룹은 공항과 항공사에 완벽한 솔루션을 제공합니다. Toll IPEC가 멜버른에 새로운화물 분류 공장을 건설하여 택배 용량을 확장하기를 원했을 때 계약이 BCS에 수주되었습니다. BCS는 NORD에 약 1,000 개의 베벨 기어드 모터에 분산 형 인버터를 공급하도록 의뢰했습니다.
Logan Teleflex
공항에서 사용되는 드라이브시스템
Daifuku Airport Technologies의 자회사 인 Logan Teleflex는 공항 수하물 처리 시스템을위한 국제 솔루션 제공 업체입니다. 미국 프로젝트의 경우이 회사는 분산 제어 솔루션이 필요했습니다. NORD는이 프로젝트를 위해 기어드 모터와 주파수 인버터로 구성된 100 개의 드라이브 솔루션을 제공했습니다.
Hamburg Airport
함부르크의 공항에서 사용되는 드라이브 시스템
함부르크 공항의 수하물 컨베이어 시스템은 시간당 8,700 개의 수하물을 처리하고 분류 할 수 있습니다. 원활한 수하물 처리 프로세스를 보장하려면 지능적이고 강력하며 매우 유연한 드라이브 기술이 필요합니다. NORD는이 기술의 공급자입니다.
Krijn Verwijs
부식 방지 드라이브 시스템은 염분이 많은 환경에서 안정적으로 작동합니다.
갑각류 가공은 습하고 짠 분위기의 북해 해안 바로 근처에있는 네덜란드 가족 소유 회사 인 Krijn Verwijs B.V.에서 이루어집니다. 이것은 오랫동안 드라이브의 문제였습니다. NORD 표면 처리는 안정적으로 작동합니다.