UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

NORDBLOC.1 Helical Bevel Gear Motor

Helical bevel gear unit with housing made of high-strength aluminium alloy

  • 0.12 kW - 9.2 kW
  • 50 Nm - 660 Nm
  • High radial and axial load capacity ensures safe operation
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Lightweight thanks to aluminum housing

UNICASE Parallel Gear Motor

Gear motor with slim design

  • 0.12 kW - 200 kW
  • 110 Nm - 100,000 Nm
  • Slim design for space-saving installation
  • Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running

M7000 - Catalogue – IE3 asynchronous motors


M7000 - Catalogue – IE3 asynchronous motors
  • Download Anh
Documentation Details

G1000 - Catalogue – Gear units – Constant speed drives


G1000 - Catalogue – Gear units – Constant speed drives
  • Download Anh
Documentation Details