NORD Drivesystems

Partners in motion

Getriebebau NORD is one of the worlds`s leading manufacturers of drive technology - for mechanical and electronic solutions. The range of products includes geared motors, motors, industrial gear units, frequency inverters, motor starters and frequency inverters for decentralised drive control.

News and Announcements

Youtube Channel from NORD Drivesystems
Getriebemotor als Antrieb für Förderbänder

NORD geared motors for gravel pits and quarries - Lower costs, greater efficiency

2020-03-25

The NorStone AG gravel works in Tau in South West Norway has changed over to robust geared motors from NORD DRIVESYSTEMS. The result: lower investment costs, increased operating reliability, better process reliability as well as reduced energy consumption due to improved efficiency. more …


nsd tupH surface treatment – an alternative to stainless steel

2020-03-26

The nsd tupH surface treatment offered by NORD is an outstanding corrosion protection for gear units, smooth surfaced motors, frequency inverters and motor starters in wash-down optimised cast aluminium housings. The drives are easy to clean and largely resistant to acids and alkalis. more …

New frequency inverters from NORD

2020-03-18

With the NORDAC PRO SK 500P NORD DRIVESYSTEMS has launched a state-of-the-art control cabinet inverter with ultimate functionality, connectivity and modularity. The inverters have an impressive number of interfaces for communication and field buses, innovative features as well as a number of extension possibilities. more …

NORD is expanding with new products and strategic investments

2020-03-17

In the 2019 financial year, Getriebebau NORD GmbH & Co. KG achieved solid growth reflecting in a sales increase of € 750 million. With approx. 4,000 employees worldwide, NORD DRIVESYSTEMS successfully launched a wide range of innovations for drive technology. Investments in locations and logistics set further impetus. more …

NORD UNIVERSAL motor is available with powers from 0.12 to 45 kW

2020-03-16

The all-rounder: NORD launches a new series of UNIVERSAL motors for the 0.12 to 45 kW power range. All 20 variants are certified according to common standards and can be used throughout the world. more …

SPS

SPS

2020-11-24 – 2020-11-26

Nuremberg, Germany
Visit us at our booth at the SPS, the specialist exhibition for smart and digital automation, and have exciting discussions with your drive specialists from NORD DRIVESYSTEMS. more …


ASSCT Sugar equipment conference

2020-04-21 – 2020-04-23

Bundaberg, Australia
The exhibition was cancelled
more …

Ausstellung Hochschule für Technik

2020-04-22 – 2020-04-22

Rapperswil, Switzerland

EuroExpo

2020-04-22 – 2020-04-23

Bergen, Norway
The exhibition was cancelled
more …