Steel & Metals

Drive solutions for the steel industry

NORD DRIVESYSTEMS supplies well-thought-out, future-proof solutions for all processes in steel and aluminium plants throughout the world, which cater for current and future requirements. NORD drive technology achieves long lifetimes, even under extremely harsh conditions. Even under extreme electrical and mechanical loads, the systems ensure full performance and reliable operation at all times.

Continuous performance
NORD gear units have a number of features that enable trouble-free operation in the demanding environment of the steel industry - robust, efficient and safe.

Stable value
Due to the harsh environment with alternating loads in combination with high ambient temperatures, classic rolling mill motors are used. Some manufacturers and users still consider the "ring-rib motors" an integral part of a rolling mill. Three-phase motors with horizontal cooling fins have also been successfully operated in various rolling mill areas in recent years. Important in this context: The various loads and required acceleration and braking torques of a roller mill are fully included in the calculations!

In addition, it can happen that a slab blocks and is accelerated by only a few rollers, which overloads the respective drives. The main task of the roller table motors is to decelerate and accelerate the slabs, profiles or pipes on the system. Relatively little power is needed in the transport phases with constant speed. Geared motors in steel mills, especially in the rolling mill, are calculated and selected with a high operating factor based on the acceleration torque due to the high acceleration work and the impact loads.

UNICASE Helical Inline Gear Motor

Helical Inline Gear Unit with high efficiency

  • 0.12 kW - 160 kW
  • 10 Nm - 23,160 Nm
  • Low operating costs thanks to high efficiency
  • Low space requirements thanks to compact design
  • Low noise levels thanks to smooth running

UNICASE Parallel Gear Motor

Gear motor with slim design

  • 0.12 kW - 200 kW
  • 110 Nm - 100,000 Nm
  • Slim design for space-saving installation
  • Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running

UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

MAXXDRIVE® XC parallel gear unit

Industrial gear unit with compact, modular design

  • Power range: 1.5 kW–6,000 kW
  • Torque: 15,000 Nm- 282,000 Nm
  • XC means eXtra Compact
  • low operating noise
  • Low-noise operation

MAXXDRIVE® XC Right-Angle Gear Units

Industrial gear units

  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORDAC FLEX - SK 200E

Decentralised frequency inverter

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Flexibly adjustable thanks to the modular design
  • High functionality for a wide range of applications

NORDAC PRO SK 500E

Frequency inverter for control cabinet installation

  • Power range: 0.25 - 160 kW
  • Protection class: IP20
  • Flexibly adjustable thanks to scalable Ethernet interfaces
  • Scalable range of functions with plug-in optional modules
  • Multiple axis operation controllable via multi-encoder interface

德尔塔钢铁技术有限公司

美国钢铁的紧凑动力

在设计辊式矫直机时,Delta Steel公司面临空间难题:必须将大功率齿轮箱安装在极其狭窄的空间内,同时确保便于维护。这家美国企业与NORD DRIVESYSTEMS合作,采用MAXXDRIVE®工业齿轮箱开发出解决方案,在紧凑的安装空间内实现了高扭矩输出。

SMS Group GmbH

应用于沙漠中的功能强大的可逆式轧机驱动系统

Bahrain轧钢机的恶劣较端运行条件需要可靠的驱动技术。驱动器必须能够承受温度、高负载和高冲击,同时仍然可靠地连续运行。因此,SMS group GmbH选用了诺德驱动解决方案。

A6034 - 应用宣传单 A6034——金属工业用驱动系统


A6034 - 应用宣传单 A6034——金属工业用驱动系统
  • Download 汉语
  • Download 英语
Documentation Details

AS0005 - Furnace applications


AS0005 - Furnace applications
  • Download 英语
Documentation Details

AS0007 - Roller table drives


AS0007 - Roller table drives
  • Download 英语
Documentation Details

CS0018 - SMS 集团_钢加工


CS0018 - SMS 集团_钢加工
  • Download 英语
Documentation Details

Find further information here:

Worldwide trade fairs for Steel & Metals:

Country   Trade Fair City Date Booth
IN Steel, Metallurgy & Materials Expo Kalkota 2026-12-08 - 2026-12-10 Hall B, B426