Streamlined by decentralisation.

Drive solutions from NORD reduce complexity and costs of your packaging system

With NORD, drive solutions consisting of a decentralised frequency inverter and asynchronous motors become a real alternative in end-of-line packaging: More space thanks to smaller control cabinets, fewer wiring errors thanks to simple plug-and-play, increased dynamics thanks to high overload capacity and control without encoder. Your benefit: High performance at lower costs.

Find out more in the NORD webinar

NORD drive technology for end-of-line packaging:

Tailored to your requirements

We know: Packaging processes require a high level of dynamism, flexibility and cost efficiency. In end-of-line packaging, there is a great potential that is increased by decentralised drive solutions from NORD DRIVESYSTEMS:

  • Easily scalable and modular: Your drive system is freed from complex wiring, allowing you to quickly and easily adapt your system to new requirements.
  • Precise positioning: Our integrated POSICON module equips NORD drive solutions for your servo applications.
  • Individual control: With our NORDCON parameterisation software, you receive a valuable tool for optimum parameterisation and easy maintenance of all drives.
  • Everything from a single source: Using our modular products, we create properly dimensioned and designed drive solutions for you.
  • No stoppage: With short delivery times, 24/7 service and worldwide availability, we can quickly and flexibly respond to peak demand periods.

Find out more about this in our white paper “Drive technology in end-of-line packaging”.

Decentralised drive solutions from NORD reduce complexity in end-of-line packaging. We consequently ensure that systems can be designed more flexibly and according to requirements. The simple integration of the drive solution is a great advantage and our answer to expensive and complex servo technology.

  • Drives in primary packaging – safe with NXD tupH®

    We have taken our renowned surface protection for the food sector to the next level: NXD tupH®. Aluminium housings are treated, resulting in a very hard, inert surface. It is then coated with a powerful sealer which is further optimised in terms of stability, chemical protection and sustainability.

    Your benefits →

  • High level of hygiene:

    The sealing does not chip off or corrode.

  • Fast cleaning:

    The smooth surface can be cleaned hygienically.

  • High efficiency:

    Aluminium conducts heat well and therefore enables a higher power density.

  • Global food conformity:

    The NXD tupH® surface meets the requirements of the FDA, EU and Switzerland as well as the MERCOSUR states.

  • Sustainable solution:

    The NXD tupH® system is free from PFAS and chromates.

  • Quick availability:

    Our NXD tupH® products are available in stock ready for installation.

  • Find out more about NXD tupH® for aluminium components in the food and beverage industry.

    Find out more

Equipped for all drive applications in the packaging process

Hygienic drives
in the wash-down area

High-efficiency IE5+ permanent magnet synchronous motor with bevel gear unit and decentralised NORDAC ON PURE frequency inverter – surface-treated with NXD tupH®.

  • Food-safe thanks to corrosion-proof NXD tupH® surface
  • High power density due to low surface temperature of the aluminium housing
  • Low CO2e emissions through surpassing the highest energy efficiency class

Powerful conveyor belt drives
in continuous operation

Robust IE3 asynchronous motor or high-efficiency IE5+ permanent magnet synchronous motors with NORDBLOC.1® bevel gear unit and decentralised NORDAC ON SK 300P frequency inverter.

  • High process stability thanks to proven asynchronous motor
  • Low operating costs through high-efficiency motor
  • Simple installation due to full plug-in capability

High-precision control
for positioning applications


Robust IE3 asynchronous motor or high-efficiency IE5+ permanent magnet synchronous motor with slim parallel shaft gear unit and decentralised NORDAC FLEX SK 200E frequency inverter.

  • High-precision positioning with integrated POSICON module
  • Efficient utilisation of space thanks to compact size
  • Simple installation due to full plug-in capability

5 ways to more power and lower costs in end-of-line packaging

Drives with centrally controlled servo motors are commonly used in end-of-line packaging. In applications with large inertia or long travel distances this is not required. With decentralised drive solutions and control without encoder, you can optimise the system performance in several aspects. In our webinar, we will use practical examples to show you how you can benefit from this.

View webinar now
alt

Decentralised instead of servo:

NORD drives for SYMACH

Asynchronous motors with decentralised NORDAC FLEX SK 200E frequency inverters are used in palletising machines of the Dutch machine manufacturer SYMACH. They control the complex motion sequences of the manipulator and the centring unit, which are used to place each product individually on pallets. The switch from the servo solution to the decentralised one created more space, facilitated maintenance and reduced the total cost of ownership.

The height of a palletising machine requires a staircase for maintenance work. The control cabinets for the servo controls obstructed access. Through conversion with compact NORD drive units, we were able to resolve this problem.

Our promise to you: Our Solution. Your Success.

How we support you in the successful design of your applications:

  • High-level industry expertise – with our industry experts and application-specific know-how for design, calculation and selection of drives
  • Individual project advice – from the initial concept onwards, we assist you from the design phase up to commissioning
  • Extensive modular range of products – from which tailored drive systems can be produced to meet a wide variety of requirements
  • Worldwide service – with our global network covering more than 80 countries.

Contact the NORD solution experts