Airport technology

Drive solutions for the airport industry

Whether at the check-in, sorting, high-speed transport or baggage reclaim – NORD DRIVESYSTEMS offers optimum solutions for every application in baggage handling systems. Airports of the future focus on CO2 neutrality. NORD DRIVESYSTEMS is your ideal partner for implementing your objectives.

LogiDrive – The solution for intralogistics and airports

The LogiDrive solution from NORD DRIVESYSTEMS is specially designed for airport applications in the Baggage Handling System (BHS). The geared motor versions are pioneering this application and thus offer an optimum solution. Whether using quiet, fanless, high-efficiency IE5+ motors at the check-in or baggage reclaim – an acoustically sensitive area – NORD DRIVESYSTEMS supports you wherever it counts.

By meeting the highest efficiency standards with standardised synchronous motors and decentralised inverters, LogiDrive significantly reduces the TCO and fulfils your high expectations towards drive technology.

DuoDrive

合二为一。

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

IE5+ 同步电机(TENV)

高效节能,卫生紧凑

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC LINK - SK 250E - 变频器

安装快捷,维护简便

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX - SK 200E - 变频器

更大的灵活性,更低的成本

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC PRO - SK 500P - 变频器

具有多种优势的单一产品

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Hamburg Airport

汉堡机场手提行李箱运输

汉堡机场的行李搬运系统每小时可处理和分拣8700件行李。为了确保平稳的行李搬运过程,需要智能、强大且灵活的驱动技术。而诺德正是这项技术的供应商。

Logan Teleflex

用于机场行业的驱动系统

Logan Teleflex是Daifuku Airport Technologies的子公司,是一家机场行李处理系统的国际解决方案提供商。在一个美国项目中,该公司需要分布式控制解决方案。诺德为该项目提供了100种驱动解决方案,包括减速电机和变频器。

A6030 - 机场物流驱动解决方案


A6030 - 机场物流驱动解决方案
  • Download 汉语
  • Download 英语
Documentation Details

AS0302 - 输送带驱动解决方案


AS0302 - 输送带驱动解决方案
  • Download 英语
Documentation Details

S5210 - LOGIDRIVE - 邮政、机场和仓储驱动


S5210 - LOGIDRIVE - 邮政、机场和仓储驱动
  • Download 英语
Documentation Details

S9012 - Synchronous motor with IE5+ energy efficiency


S9012 - Synchronous motor with IE5+ energy efficiency
  • Download 英语
Documentation Details

S9090 - 快速入门NORDAC ACCESS BT&NORDCON应用程序


S9090 - 快速入门NORDAC ACCESS BT&NORDCON应用程序
  • Download 英语
Documentation Details

Condition Monitoring for Predictive Maintenance - 预测性维护的状态监测


Condition Monitoring for Predictive Maintenance - 预测性维护的状态监测
  • Download 英语
Documentation Details

TI60-0004 - 超高效电机


TI60-0004 - 超高效电机
  • Download 汉语
  • Download 英语
Documentation Details

F3025 - 现场分布式系统


F3025 - 现场分布式系统
  • Download 汉语
  • Download 英语
Documentation Details

F3020 - 分布式灵活型变频器,SK200E


F3020 - 分布式灵活型变频器,SK200E
  • Download 汉语
  • Download 英语
Documentation Details

CS0004 - CHRONOPOST案例分析-包裹物流驱动解决方案


CS0004 - CHRONOPOST案例分析-包裹物流驱动解决方案
  • Download 英语
Documentation Details

CS0021 - BSC Group案例分析-内部物流驱动解决方案


CS0021 - BSC Group案例分析-内部物流驱动解决方案
  • Download 英语
Documentation Details

Find further information here: