Parcel distribution centres

Drive solutions for parcel distribution centres

With our efficient, reliable and intelligent drive system solutions, we are the ideal partner to keep your parcel distribution centres running. From high-efficiency IE5+ geared motors to decentralised frequency inverters – our innovative product range ensures a smooth process. We implement our solutions together with you, perfectly matching your dynamics.

LogiDrive – The solution for intralogistics

End consumers in the industry sector are relying on “green and efficient drive technology” with the long-term objective of being climate or CO2 neutral. The NORD LogiDrive concept is the solution. In line with the total cost of ownership (TCO), a reduced number of versions, high-efficiency geared motors and service-friendly inverters are significantly lowering your costs. Benefit from the added value created when it comes to energy consumption, spare part stocking and service calls.

DuoDrive

合二为一。

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

IE5+ 同步电机(TENV)

高效节能,卫生紧凑

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC ON/ON+/ON PURE - SK 300P - 变频器

重点突出,功能一流

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

NORDAC LINK - SK 250E - 变频器

安装快捷,维护简便

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX - SK 200E - 变频器

更大的灵活性,更低的成本

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC PRO - SK 500P - 变频器

具有多种优势的单一产品

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

DHL

低碳型企业内部物流

DHL 计划到2050年将物流相关排放量降至零。为了实现这一目标,国际物流巨头 DHL 依靠并采用诺德集团的最先进技术和可持续发展的解决方案。

BCS Group

澳大利亚的快递分拣设施

BCS集团为机场和航空公司提供完整的解决方案。当Toll IPEC希望通过在墨尔本建立新的货物分拣工厂来扩大包裹配送能力时,授予了BCS集团。BCS集团委托诺德提供大约1,000台带分布式伞齿轮减速电机。

Chronopost

数千个驱动系统驱动数千个包裹

法国物流公司Chronopost的包裹配送中心每天处理约170,000个包裹。Budde Fördertechnik GmbH使用很多皮带输送机将包裹可靠地运送通过13,000平方米的综合设施。这些输送机由大约1,100个分布式诺德驱动器驱动。

A6050 - 内部物流和仓储行业驱动解决方案


A6050 - 内部物流和仓储行业驱动解决方案
  • Download 汉语
  • Download 英语
Documentation Details

S7000 - 终端用户内部物流解决方案


S7000 - 终端用户内部物流解决方案
  • Download 汉语
  • Download 英语
Documentation Details

AS0302 - 输送带驱动解决方案


AS0302 - 输送带驱动解决方案
  • Download 英语
Documentation Details

S5210 - LOGIDRIVE - 邮政、机场和仓储驱动


S5210 - LOGIDRIVE - 邮政、机场和仓储驱动
  • Download 英语
Documentation Details

S9090 - 快速入门NORDAC ACCESS BT&NORDCON应用程序


S9090 - 快速入门NORDAC ACCESS BT&NORDCON应用程序
  • Download 英语
Documentation Details

Condition Monitoring for Predictive Maintenance - 预测性维护的状态监测


Condition Monitoring for Predictive Maintenance - 预测性维护的状态监测
  • Download 英语
Documentation Details

TI60-0004 - 超高效电机


TI60-0004 - 超高效电机
  • Download 汉语
  • Download 英语
Documentation Details

F3025 - 现场分布式系统


F3025 - 现场分布式系统
  • Download 汉语
  • Download 英语
Documentation Details

F3020 - 分布式灵活型变频器,SK200E


F3020 - 分布式灵活型变频器,SK200E
  • Download 汉语
  • Download 英语
Documentation Details

CS0004 - CHRONOPOST案例分析-包裹物流驱动解决方案


CS0004 - CHRONOPOST案例分析-包裹物流驱动解决方案
  • Download 英语
Documentation Details

CS0021 - BSC Group案例分析-内部物流驱动解决方案


CS0021 - BSC Group案例分析-内部物流驱动解决方案
  • Download 英语
Documentation Details

S9012 - Synchronous motor with IE5+ energy efficiency


S9012 - Synchronous motor with IE5+ energy efficiency
  • Download 英语
Documentation Details

Find further information here: