Crane cargo:
Next level with NORD

NORD supplies the complete drive solution for your crane application – ready to install and from a single source.

Download flyer

Classic NORD

We see cranes as highly complex transport systems. Motion sequences that are sometimes superimposed must be controlled efficiently and reliably. For this, we create your tailor-made drive solution. The components are designed by our engineers precisely for your application and are perfectly matched.

For you, this not only means powerful MAXXDRIVE® industrial gear units, efficient geared motors and scalable drive electronics for lifting, travel and trolley drives. You also benefit from extensive industry expertise and globally available service.

Your benefits:

  • Properly dimensioned drive systems based on our modular products
  • Robust design of our gear units with torsionally rigid UNICASE housing
  • CO2-minimised operation with our energy efficient motors and optimum drive control
  • Safe design according to global industrial standards from FEM (Europe) as well as ASME and CMAA (North America) to IS (India)

Our crane specialists: MAXXDRIVE® XD and MAXXDRIVE® XJ

NORD’s industry expertise and specific application knowledge are incorporated into our product development. Accordingly, our modular products comprise components that are optimised for use in crane applications.

Perfect for your crane application

Your benefits with MAXXDRIVE® XD and MAXXDRIVE® XJ:

  • Long service life. The UNICASE housing was optimised for external loads.
  • Options for extension. With accessories such as a barrel coupling and brake console, the gear units can be optimally designed to meet your requirements.
  • Optimum weight and size utilisation with maximum centre distance between input and output shafts.
  • Cost-optimised crane design. This is possible thanks to the tailor-made drive dimensions.

<h3>MAXXDRIVE® XD – <br> ideal for lifting gear</h3>

This industrial gear unit series has a large centre distance of up to 1,281 mm – one of the <a href="/de/services/dokumentation/flyer-broschueren/details/fs0003.jsp">largest serial centre distances</a> on the market. The typical drive design for lifting gear with rope drum and motor on the same gear unit side (U-design) is therefore possible without any problems.

<h3>MAXXDRIVE® XJ – <br>ideal for running gears</h3>

The industrial gear unit is a space-saving miracle. It combines the extended centre distance with a right-angle drive shaft. The result is a J-shaped drive design that makes the gear unit-motor combination a powerful solution for confined installation spaces.

<h3>NORDAC <i>PRO</i> 500P – <br>compact universal talent </h3>

The control cabinet inverter masters practically any movement task. With features such as a multi-encoder interface and a multi-protocol Ethernet interface, it acts as the communicator that safely directs the drive components in the field.

It does not matter to us ...

... whether you are looking for a solution partner for a bridge crane, container crane, floating crane or any other type of crane. We offer tailor-made drive solutions for all types of crane systems. In our flyer, you can find out more about how you can benefit from our application expertise and our modular products and which advantages our MAXXDRIVE® series has in store for you in detail.

Download flyer

Our Solution. Your Success.

This is NORD’s brand promise. It stands for how we dependably assist you in the successful design of your applications:

  • High-level industry expertise – with our industry experts and application-specific know-how for design, calculation and selection of drive units
  • Individual project advice – from the initial concept onwards, we assist you from the design phase, up to commissioning
  • Extensive modular range of products – from which tailored drive systems can be produced to meet a wide variety of requirements
  • Worldwide service – with our global network covering more than 80 countries.

alt

Reliable overhead cranes with drives from NORD

The Polish manufacturer PROTEA has been relying on drive solutions and services from NORD for years. For its bridge cranes that are used, among other things, to transport bales of straw in biogas production, the company uses drive solutions from NORD: MAXXDRIVE® XD with a motor power of 18.5 kW for the lifting gear and geared motors in a flat parallel housing with powers of 0.55 kW and 11 kW for crane and trolley.

We chose NORD components because the company is a reliable partner with whom we have been working for many years. The delivered products are of highest quality and recognised throughout the world.

Ask the NORD industry experts

Are you looking for a powerful drive system for your application in the crane industry? We support you with our technical expertise and our industry knowledge. We look forward to your enquiry!