Catalogues

Aluminium gear units with smooth motors 0.37 -1.1kW

TI60-0002

Catalogue for NORD helical gear units, bevel gear units and worm gear units in aluminium housings (50 Hertz, metric)

Download PDF
CA-English, US-English icon-pdf
English icon-pdf
German icon-pdf
Products

SK80LH/4HM, SK90SH/4HM, SK100SH/4HM, SK100LH/4HM

SK072.1, SK172.1, SK372.1, SK373.1, SK572.1, SK573.1, SK672.1, SK673.1

SK92072.1, SK92172.1, SK92372.1, SK92672.1, SK92772.1, SK93072.1, SK93172.1, SK93372.1, SK93672.1, SK93772.1

SK1SI40, SK1SID40, SK1SMI40, SK1SMID40, SK1SI50, SK1SID50, SK1SMI50, SK1SMID50, SK1SI63, SK1SID63, SK1SMI63, SK1SMID63, SK1SI75, SK1SMI75