News –

BrauBeviale 2018: Robust drives thanks to surface treatment

When producing beer and other alcoholic-based beverages, the highest hygiene standards must be met. From 13 to 15 November at BrauBeviale 2018, NORD DRIVESYSTEMS will be exhibiting nsd tupH, the anti-corrosion treatment developed for applications with increased cleaning requirements: It gives drives in aluminium housings the robustness and durability of stainless steel.

Bargteheide , 2018-11-13

The outstanding anti-corrosion protection gives the surface of aluminium housings a corrosion resistance similar to that of stainless steel. The washdown-optimised surfaces are easy to clean and largely resistant to acids and alkalis. It is even possible to use high pressure cleaners or a great variety of aggressive media. This is achieved with a protective layer which is permanently bonded to the substrate material and will not detach or flake off, unlike painting or coating. Damage remains locally restricted and does not spread. The nsd tupH surface treatment is available for almost all NORD products made from aluminium, such as gear units, smooth surface motors, frequency inverters and motor starters.

For its customers, NORD develops customised drive concepts for beverage container conveying. Visitors can bear witness to that by means of a functional model at BrauBeviale: A bottle conveyor line is exhibited as a standard-solution and also as a wash-down version which is entirely finished with nsd tupH.

You can find NORD at BrauBeviale 2018 in Hall 8 on Stand 8-202.