Standard Motors Synchron
Synchronous motors
- Performance: 1.5 - 7.5 hp
- Global approvals and acceptances
- Efficiency class IE4
Features
NORD Gear standard synchronous motors are based on permanent magnet technology providing high efficiencies. This technology offers low operating costs and can be simply and flexibly combined due to full compatibility with the NORD modular system. Application control is simplified thanks to the almost constant motor speed. NORD standard synchronous motors are available with the following options (selection):
- Brake (BRE+), Noise-reduced brake (NRB1/2), External fan (F)
- Motor protection: Temperature sensor (TF), Temperature monitor (TW), Standstill heater (SH)
- Motor connection: Motor plug connection (MS)