News –

IE5+ synchronous motor: Energy-efficient, cost-conscious and environmentally friendly

Economic operation in the partial load range: Exceptionally high efficiency and a wide torque range - NORD DRIVESYSTEMS presents the IE5+ in a new size. The investment pays for itself within a short time.

Bargteheide, 2021-03-31

The IE5+ is now available in size 90 for powers from 1.1 to 4.0 kW with a continuous torque of 6.8 to 18.2 Nm. The motors, that are available in ventilated or smooth surface versions and optionally available with nsd tupH surface treatment, provide powers from 4.0 kW. The considerably lower losses compared to the IE4 series are particularly remarkable. The energy-efficient permanent magnet synchronous motors are optimally suitable for economic operation in the partial load range. The motors are equally interesting for both intralogistics and hygiene-sensitive areas in food and pharmaceutical industries. Direct motor attachment as well as NEMA and IEC motor attachments are possible. Encoders and a mechanical brake may be integrated on request.

The constant torque over a wide speed range allows for a targeted version reduction. This minimises administrative expenses, and enables leaner manufacturing, logistics, storage and service processes. The IE5+ synchronous motors can be combined in a modular system with all gear units and drive electronics from NORD DRIVESYSTEMS.