News –

NORD DRIVESYSTEMS at inter airport Europe 2023

Whether check-in, high-speed transport or baggage reclaim – luggage items are transported over long distances at airports. At inter airport Europe 2023 in Munich, NORD will be presenting highly-efficient drive solutions for various baggage handling applications.

Bargteheide, 2023-09-27

NORD’s IE5+ synchronous motor impresses with an energy efficiency of up to 93 percent. For the patented DuoDrive geared motor, it is integrated into a helical gear unit and offers not only outstanding efficiency but also a compact installation space. The NORD DuoDrive drive system usually features a decentralised frequency inverter that efficiently controls the drive and is placed directly on the geared motor, enabling easy installation. You can find these and further solutions in the NORD LogiDrive solution space.

The IE5+ motor design and the frequency inverter operation allow for the same motor variant to be universally used worldwide – regardless of the local mains voltage or the respective energy efficiency regulations.

Reducing variants, minimising costs

Drive technology from NORD provides a very high and relatively constant efficiency over a wide speed and torque range, and also enables optimum energy consumption performance in partial load and speed ranges. The use over a wide load range helps to reduce the number of drive variants in a complete system. Administrative costs are minimised and production, logistics, storage and service processes are streamlined, significantly reducing Total Cost of Ownership (TCO) .

With the NORD ECO-Service , NORD supports its customers in finding the most energy-efficient drive solution. This is particularly beneficial for large conveyor systems with numerous drive units.

Visit NORD DRIVESYSTEMS from 10 to 13 October at inter airport Europe 2023 in Munich on stand B5-1566.

Find out more about NORD’s highly-efficient drive solutions for the airport sector .