News –

NORD DuoDrive now with powers of up to 3 kW

The patented NORD DuoDrive geared motor now covers power ranges of up to 3 kW. The revolutionary drive concept integrates the high-efficiency IE5+ synchronous motor into a single-stage helical gear unit, and thus achieves an extremely high system efficiency.

Bargteheide, 2022-06-08

Two become one: The full integration of motor and gear unit into one single housing is an extraordinary leap in the development of geared motors and sets new standards with regard to power density, energy efficiency, reduction of variants, installation space and cost optimisation in terms of Total Cost of Ownership (TCO).

The patented NORD DuoDrive is now available for powers of up to 3 kW with a continuous torque of up to 250 Nm and speeds of up to 1,000 min-1, and covers gear unit speed ratios of i=3 to i=18. Market-compatible connection dimensions facilitate the replacement and the integration into existing plant designs. Thanks to its design and operation with the frequency inverter, the DuoDrive can be universally used with the same motor variant worldwide.

NORD DuoDrive at a glance:

Innovative, patented geared motor

Power range: 0.35 to 3 KW

Extremely high system efficiency, also in the partial load range

Hygienic wash-down design

Simple plug-and-play commissioning

Minimised maintenance

Full compatibility with market standards

For worldwide universal use

Find out more