News –
Drive solutions for airports and parcel distribution centres
In the fields of baggage handling and parcel distribution, heavy transported goods often have to travel long distances as quickly and energy-efficiently as possible. For this purpose, NORD DRIVESYSTEMS developed efficient and service-friendly drive solutions such as the LogiDrive® modular system.
Bargteheide, 2023-08-17
The LogiDrive® solution space has been particularly optimised for conveyor applications in parcel distribution centres and at airports. The service-friendly and standardised modular system combines NORD products into one drive solution, which is 100% tailored to the respective industry standards and application requirements. OEMs can then precisely implement their end customer’s specifications.
Being equipped with an IE5+ synchronous motor, bevel gear unit and decentralised frequency inverter, the LogiDrive® drive solutions from NORD reveal their maximum savings potential in partial load and partial speed ranges. The constant torque over a wide speed range allows for the reduction of variants and the system’s Total Cost of Ownership (TCO). With their maximum efficiency, the highly efficient IE5+ synchronous motors help to reduce the application's energy consumption and thus also its carbon footprint.
Find out more here!