UNICASE Parallel-shaft Gear Motors

  • Performance: 0.16 - 250 HP
  • Torque range: 974 - 680,200 lb-in
Sizes: 15
Mounting position: M1 - M6
Ratio: 4.03 - 15,685.03 : 1

In combination with Central or Decentralised Frequency Inverters, Parallel-shaft Geared Motors provide a wide range of system solutions with ultimate efficiency and economy in all systems. The UNICASE concept guarantees long life cycles and low maintenance.

  • Solid or hollow shaft (keyed, Gripmaxx and Shrink disc)
  • Shaft mount, bolt-on B5 flange, footed and CEMA standard screw conveyor mounting designs available
  • Parallel shaft gear units

  • Slim design for space-saving installation
  • Robust grey cast iron housing
  • High efficiency for low operating costs
  • Various bearing concepts guarantee high axial and radial load capacities
  • Quiet running
  • Robust design for long life and easy maintenance
  • Cheap to run thanks to low maintenance
  • Application-specific versions

  • Agitators
  • Bulk material conveyors
  • Cranes
  • Presses
  • Travelling drives

Symach Palletizer

Distributed NORD drives replace servos in palletizers

Smooth flow of output is vital for palletiser SYMACH. NORD supplies reliable drives for accurate positioning of the most diversified goods.

Electromech

Drive solutions for access shafts

Crane builder ElectroMech uses NORD drive systems for the precise lifting and lowering of supply platforms during construction of a new sewage system.