Actualmente no hay productos en la cesta.
The Right Motor for Your Application
More than 1 million NORD electric motors are manufactured worldwide every year. Whether you need a standard motor or a configurable solution, NORD offers the right motor for a wide range of applications. Discover the versatility of NORD motors.
NORD DRIVESYSTEMS is an experienced project partner for complete drive systems across more than 100 industries. OEMs and end users can also benefit from this expertise when using standalone motors.
Our broad motor portfolio meets a wide range of application requirements and provides the foundation for configurable drive systems. We combine more than 40 years of development and design experience with NORD's renowned quality.
Reliability You Can Trust
We manufacture our motors at NORD production facilities according to high quality standards. The result is durable motor technology designed for reliable operation and dependable machine performance.
For a Wide Range of Applications
Our broad motor portfolio offers solutions for a variety of application requirements, including highly efficient motors designed to help reduce energy consumption.
Ready for International Markets
NORD offers motor variants with international approvals and certifications, making it easier to use NORD motors across different markets and regions.
Streamlined Design and Delivery
Our high level of vertical integration and extensive design expertise help streamline development and delivery for both standard and configurable motors.
Just a few clicks can help you identify the right drive solution for your application.
You can also get personalized guidance from our motor experts when selecting and configuring your system.
Do you want to reduce your system's energy consumption? Does your application require motors with high dynamics, power density, ruggedness, or chemical resistance? Our motor portfolio offers solutions for a wide range of application-specific requirements.
Our IE4 and IE5+ synchronous motors achieve high efficiency when used with NORD variable frequency drives, even during partial-load operation. Their permanent magnets eliminate the need to use energy to generate a magnetic field.
Three-phase asynchronous motors are particularly resistant to electrical and mechanical overloads. They cover a wide range of applications, from machine tools to conveyor systems in the food industry.
Systems and components used in potentially explosive atmospheres must comply with the national explosion protection regulations of the country where they are operated. NORD offers motors that comply with major international standards, including ATEX, IECEx, and HazLoc.
For hygiene applications, we supply smooth-surface motors with rounded edges and no openings or fans. This helps minimize dirt buildup and simplifies cleaning.
The NORD brand promise reflects our commitment to helping you build successful drive applications through:
Which motor is the best fit for your application? NORD solution experts can help you select the right motor and answer any other drive-related questions you may hav