유니버셜 SI 웜 기어드모터

Modular and flexible

  • 성능: 0.16 - 5.0 hp
  • 토크 범위: 186 - 4,683 lb-in
Sizes: 5
Mounting position: UNIVERSAL
Ratio: 5.00 - 3,000.00 : 1

Features

UNIVERSAL SI worm gear units provide a high power density and are extremely compact. They are characterised by having low-noise torque transmission. Thanks to their simple and effective structure they take up considerably less room than other types of gear unit.

  • Hollow and solid shaft gear units
  • Push-on, flange and foot mounted versions
  • Angled gear units

  • High overload capacity
  • Application-specific versions
  • Soft and quiet running
  • Aluminium housing version for low weight
  • Optional 10:1 helical input stage and compound worm assemblies
  • Modular, flexible and versatile application
  • nsd tupH version possible
  • Oversized output bearings for high load capacity

  • Intralogistika
  • Dopravníky
  • Aktuátory

Direct Access

Treif Foodstuffs Processing

Intelligent Cutting

Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E frequency inverter featuring freely programmable functions close to the motor according to IEC 61131 used in slicing machines allows for portioning various kinds of food.