Systems

Solutions Designed to Meet Customer Requirements

NORD DRIVESYSTEMS is constantly working with innovative solutions to meet customer requirements. Whether it is LogiDrive® as a suitable complete solution for airport applications and intralogistics, or the use of virtual sensors for Predictive Maintenance. NORD solutions are designed with the customer's needs in mind.

Endurance Package

    The Endurance Package from NORD DRIVESYSTEMS combines multiple protective measures to help ensure long operating life. These components are designed to maintain gear unit reliability in harsh environments.

Overhead Conveyor

    NORD Overhead Conveyor drives feature high-quality components and heavy-duty construction. They are designed with an output mounting flange and shaft for easy drop-in integration into industry-standard footprints.

Screw Conveyor Package

    NORD’s Screw Conveyor Package offers compact, cost-effective alternatives to traditional screw conveyor drives and is available for both parallel shaft gear units and right-angle helical bevel gear units.