노드블럭.1 헬리컬 기어드모터

  • 성능: 0.16 - 50 HP
  • 토크 범위: 248 - 29,200 lb-in
Sizes: 13
Mounting position: M1 - M6
Ratio: 1.07 – 456.77 : 1

The NORDBLOC.1 helical gear unit with its smooth surface is an innovative drive solution for all applications where cleanliness is essential. These innovative and patented gear units do not have any installation openings. This increases the stability of the product and at the same time provides a smoother surface on which neither solidified liquids or solid materials can accumulate.

  • Solid shaft gear units
  • Foot or flange mounted
  • Coaxial gear units

  • High efficiency for low operating costs
  • Aluminium housing version for low weight
  • Robust grey cast iron housing
  • Innovative design
  • High axial and radial load capacities enable reliable operation
  • Quiet running
  • Large speed range
  • nsd tupH version possible
  • Application-specific versions

  • Pumps
  • Fans
  • Intralogistics
  • Packaging technology