SK 180E - NORDAC BASE - 인버터
Economical operation
Voltage: | 1~110-120V / 1/3~200-240V / 3~380-500V |
---|---|
Control terminals: | 3x DI / 3x DO / 2 x AIN |
The NORDAC BASE is NORD's economical drive solution for the decentralised frequency inverter technology sector. With the NORDAC BASE you obtain technology with a robust design that was specially developed for simple drive solutions for installation outside the control cabinet at little cost.
- Flexible decentralised installation outside of the control cabinet
- Robust design
- Economical drive solution for simple tasks
- High precision regulation with current vector control
- 4-quadrant operation (1,5 / 2,2kW)
- PLC functionality for functions close to the drive unit (PLC on Board)
- Energy-saving function for partial load operation
- Control and parameterisation tools and simple parameter structure
- Integrated line filter for compliance with EMC regulations
- Operation of synchronous and asynchronous motors
- Control and closed loop regulation
- Intralogistics
- General material handling
- Packaging industry
- Food industry
- Pump applications
- AS Interface
- CANopen
- DeviceNet
- InterBus
- PROFIBUS DP
- POWERLINK
- EtherCAT
- Ethernet/IP
- PROFINET IO