SK 500P - NORDAC PRO- 인버터

Excellent communication - Intelligent - Future-proof

  • 성능: 0.33 - 7.5 hp
  • Protection class: IP20
Voltage: 1~200-240V / 3~380-480V
Control terminals: 6xDigIn / 2xDigOut/ 2xRelais / 2xAnIn, 1xAnOut + optional SK CU5
Encoder interfaces: HTL / TTL RS422 / SIN/COS / SSI / BISS / Hiperface / EnDat 2.1 / CANopen

Features