Simplification of your system thanks to NORD’s decentralised drive solutions

Oversized servo systems are commonly used in end-of-line packaging, which require centralised control units in the control cabinet. NORD DRIVESYSTEMS offers reliable, economic and lean plug-and-play drive solutions that can be decentrally controlled to meet the packaging industry’s demanding requirements for precision and dynamics.

Find out more in our webinar

NORD drive technology for end-of-line packaging

Centralised drive technology in end-of-line packaging involves high complexity and costs. In contrast, decentralised drive solutions not only save space in the control cabinet and reduce wiring efforts, but also relieve the load on the higher-level PLC.

Our decentralised drive solutions offer a great advantage in end-of-line packaging. They not only provide significant cost savings, but also improved flexibility and scalability of the systems. With the reduction of complexity and wiring efforts, we are setting new standards.

Simple
conveyor belt drives in intermittent operation

Fit-and-forget: Decentralised frequency inverters in combination with robust, overload-capable IE3 asynchronous motors and worm gear units from NORD are the optimum solution for compact and low-maintenance drive solutions.

  • NORDAC ON SK300P
  • IE3 asynchronous motor
  • SI / SMI worm gear unit

Powerful
conveyor belt drives in continuous operation

For the implementation of constant, performance-intensive movements without position feedback, NORD offers new decentralised frequency inverters with robust IE3 asynchronous motors or high-efficiency IE5+ permanent magnet synchronous motors and performance-optimised helical bevel gear units.

  • NORDAC ON SK300P
  • IE3 asynchronous motor
  • IE5+ permanent magnet synchronous motor (PMSM)
  • UNICASE / NORDBLOC.1® gear unit

High-precision
positioning applications

NORD’s most flexible frequency inverter is predestined for high-precision positioning thanks to the integrated positioning control. In combination with robust IE3 asynchronous motors or efficient IE5+ permanent magnet synchronous motors and performance-optimised, lean parallel shaft gear units, this results in compact, easy-to-install drive solutions also for high-end applications.

  • NORDAC FLEX SK200E
  • IE3 asynchronous motor
  • IE5+ permanent magnet synchronous motor (PMSM)
  • UNICASE gear unit

Find out more in our webinar

Drives with centrally controlled servo motors are commonly used in end-of-line packaging. In applications with large inertia or long travel distances this is not required. Decentralised drive solutions offer numerous advantages such as low procurement costs, constructive freedom in machine design, faster commissioning and simplified maintenance and repair processes. We will present the advantages of decentralised drive technologies compared to conventional centrally controlled servo motors in this webinar.

View webinar now

Reliable drive solutions
for end-of-line packaging

Asynchronous technology with its increased inertia implements decisive advantages in end-of-line packaging. When moving heavy loads, it ensures better (motion) control than conventional servo solutions. Asynchronous motors enable highest process stability, reduce vibrations and the risk of damaging the load or packaging machine.

Find out more in our white paper “Drive technology in end-of-line packaging”.

Download white paper

Contact our industry experts