Stockyard Systems

NORD drive solutions for bulk goods storage

Bulk goods are intermediately stored (and homogenised) in storage compound systems (longitudinal or rotary blending beds) or silos/bunkers before they are conveyed to the next process step. Different bulk goods require different plant arrangements that need customised drives. Thus, we rely on optimally matched components and flexible implementation of customer-specific design specifications.

NORD DRIVESYSTEMS offers complete drive solutions from a single source

MAXXDRIVE kegeltandwielreductoren

Industriële reductoren

  • Performance: 50 ‐ 2,000 HP
  • Torque range: 132,000 ‐ 2,200,000 lb-in
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

MAXXDRIVE tandwielreductoren

Industriële reductoren

  • Performance: 50 – 2,000 HP
  • Torque range: 132,000 - 2,200,000 lb-in
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORDAC FLEX - Frequentie-omvormer SK 200E

Flexibel te installeren

  • Performance: 0.33 - 30 HP
  • Protection class: IP55, IP66
  • Wall or motor installation

Find further information here: