Before we get into hardware it’s critical to understand that none of this starts with selecting a VFD or a safety relay. It starts with a risk assessment based on ISO 12100. The risk assessment process is outside the scope of this article but this blog article by TÜV SÜD is a great resource to learn more. This assessment will tell you the required Performance Level or SIL for each safety function. Once the required Performance Level or SIL is known, the hardware selection follows.
<h2>Hardwired E-Stops and Stop Categories</h2>
Hardwired E-stop circuits are the oldest and still most common way to enforce safety on machinery with moving parts. A safety relay or safety PLC monitors a chain of contacts. This might include E-stop pushbuttons, light curtain outputs, guard door switches all wired in series. When that chain opens, a stop is triggered.
IEC 60204-1 defines three stop categories, and your hardware selection will depend on the stop category you need:
<h3>Category 0: Uncontrolled Stop</h3>
Power to the actuators is removed immediately, with no attempt to control how quickly the machine comes to rest.
<h3>Category 1: Controlled Stop, Then Power Removal</h3>
The actuators stay powered long enough to execute a controlled deceleration, and power is removed only once standstill is confirmed.
<h3>Category 2: Controlled Stop, Power Retained</h3>
Same controlled deceleration, but power stays available after standstill.