News –
NORD with Innovative Logistics Solutions at MODEX
NORD’s poultry and meat solutions include hygienic gear units, efficient motors, and advanced control products.
WAUNAKEE, Wis., 13.12.2022
NORD DRIVESYSTEMS will be showcasing their innovative meat and poultry drive solutions at the International Production & Processing Expo (IPPE) January 24th – 26th in Atlanta, GA. NORD’s food processing and packaging solutions focus on precise, dynamic control for conveyor systems, reliable performance, and compliance with strict hygiene standards for wash-down environments.
NORD will be displaying these specialized solutions at booth BC-10127:
<h2>Smooth Surface Gear Units and Motors</h2>
Smooth surface gear units
are a corrosion resistant and wash-down ready solution for applications where sanitation and cleanliness are essential. The high-strength, aluminum alloy housing provides an easy to clean surface with additional protection measures such as potted terminal boxes, QUADRALIP™ seals, condensation drain holes, and moisture resistant varnished dipped windings to keep moisture and unwanted debris from entering the gear unit. Smooth surface gear unit options include a range of NORDBLOC.1<sup>®</sup> inline gear units, 93.1 helical bevel gear units, and MINICASE™ gear units.
<h2>Overhead Conveyor Drives</h2>
Overhead conveyor drives
are a specialized solution designed for the unique applications of the food and beverage industry. They feature heavy-duty construction for high overhung load capacity, a UNICASE™ housing for reliable operation, and a spread bearing design with dry cavity for optimized oil leakage protection. Designed with a mounting flange and output shaft that easily drop into industry standard footprints, overhead conveyor drives deliver a low total cost of ownership while providing high efficiency and easy maintenance for food processing plants around the world.
<h2>Screw Conveyor Package</h2>
NORD’s Screw Conveyor Package
offers a compact and cost-effective drive solution without inefficient and hazardous top motor mounts, pulleys, belts, or guards. The design features a directly coupled gearmotor or standard NEMA C-face adapter in either a parallel or right-angle gear unit version for easier system maintenance, increased reliability, and more direct torque transfer. The complete package also includes versatile flange options with multiple bolt patterns, 3-hole or 2-hole tapered CEMA drive shafts, a QUADRILIP™ seal system for oil leakage protection, and material evacuation ports.
<h2>IE5+ synchronous motors/DuoDrive integrated gear unit/motor</h2>
IE5+ synchronous motors are characterized by their exceptionally high efficiency in a compact, hygienic design. The non-ventilated variant (N-Design) features smooth surfaces for high corrosion resistance and easy cleaning in wash-down areas and can be supplied with IP69K surface treatment or nsd tupH Sealed Surface Conversion for additional protection. With high efficiency performance and low maintenance requirements, users can experience energy savings, reduced system variants, and lower operating costs.
<h2>DuoDrive</h2>
The
DuoDrive
integrated gear unit/motor design combines a high-efficiency IE5+ motor with a single stage helical gear unit to create a solution with an optimized system efficiency, high power density, and full Plug-&-Play capability. Industry standard mounting dimensions and a smooth, wash-down aluminum-alloy housing enable easy cleaning, installation, and can additionally be treated with IP69K surface treatment or nsd tupH sealed surface conversion.
<h2>NORDAC <i>ON/ON+</i> Variable Frequency Drives</h2>
NORDAC <i>ON/ON+</i> variable frequency drives
were developed for the special requirements of horizontal conveyor technology and for use with IE5+ motors (NORDAC ON+). They feature an integrated Ethernet interface, full Plug-&-Play capabilities for fast commissioning, POSICON integrated positioning mode for high precision, and PLC functionality for drive related functions.
NORDAC ON/ON+ VFD’s can be wall or motor mounted and feature protection class IP55 or IP66.
<h2>About NORD DRIVESYSTEMS<sup>®</sup> Group</h3>
With more than 4,700 employees, NORD DRIVESYSTEMS has been developing, producing, and selling drive technology for over 50 years, and it is a global leader among full-service providers in the industry. In addition to standard drives, NORD delivers application-specific designs and solutions for special requirements, such as energy-saving drives or explosion-protected systems. NORD has subsidiaries and sales partners in 98 countries worldwide. The dense sales and service network guarantees optimal availability, enabling short delivery times, and customer-oriented service. NORD produces a very diverse range of drives for torques from 88 lb-in to more than 2.5 million lb-in, provides motors in the power range of 0.16 – 1,341 HP, and manufactures frequency inverters with the required power electronics of up to 200 HP. Inverter solutions are available for conventional control cabinet installations as well as for decentralized, fully-integrated drive units. Visit nord.com.