Catalogs

Constant Speed Drives - IE3 50Hz, Metric

G1000_IE3_50Hz UNICASE Gear Units & Gear Motors

Catalog for gear units and gearmotors with constant speed for the energy efficiency class IE3 (50 Hz, metric)

Download PDF
Ukrainian
Russian
German
Download PDF
Brazilian
Czech
English

Products

UNICASE™ helical in-line gearmotor , UNICASE™ worm gear units, UNICASE™ Helical Bevel Gear Motor, UNICASE™ CLINCHER™ Parallel Shaft Gear Motor, NORDBLOC.1® Helical Inline Gear Unit, Two-Stage Helical Bevel Gear Units

- Helical Inline Gear Units / Helical Inline Gearmotors
- Parallel Shaft Gear Units / Parallel Shaft Gearmotors
- Worm Gear Units / Worm Gearmotors
- Helical-Bevel Gear Units / Helical-Bevel Gearmotors
SK02, SK03, SK11E, SK12, SK13, SK21E, SK22, SK23, SK31E, SK32, SK33N, SK41E, SK42, SK43, SK51E, SK52, SK53, SK62, SK63, SK72, SK73, SK82, SK83, SK92, SK93, SK102, SK103

SK072.1, SK172.1, SK372.1, SK373.1, SK572.1, SK573.1, SK672.1, SK673.1, SK772.1, SK773.1, SK872.1, SK873.1, SK972.1, SK973.1

SK1282, SK2282, SK2382, SK3282, SK3382, SK4282, SK4382, SK5282, SK5382, SKSK6282, SK6382, SK7282, SK7382, SK8282, SK8382, SK9282, SK9382, SK10382.1, SK11382.1

SK9012.1, SK9013.1, SK9016.1, SK9017.1, SK9022.1, SK9023.1, SK9032.1, SK9033.1, SK9042.1, SK9043.1, SK9052.1, SK9053.1, SK9072.1, SK9082.1, SK9086.1, SK9092.1, SK9096.1, SK92072.1, SK92172.1, SK92372.1, SK92672.1, SK92772.1, SK93072.1, SK93172.1, SK93372.1, SK93672.1, SK93772.1

SK02050, SK13050, SK12063, SK13063, SK12080, SK13080, SK32100, SK33100, SK42125, SK43125