NEW

DuoDrive

Two Become One.

  • Power Ranges: 0.5 – 2 HP
  • Extremely high system efficiency
  • Compact, Wash-Down Design
  • Maintenance reduction
  • System solution for simple commissioning and Plug-&-Play compatibility

DuoDrive is a revolutionary integrated gear unit/motor concept with a hygienic wash-down design. These units combine high-efficiency IE5+ motors and a single-stage helical gear units into one housing. Thanks to their optimized system efficiency, high power density, and very low noise emissions, they are especially suitable for the intralogistics, food and beverage, and pharmaceutical industries. Together with their simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems.

Available from summer 2021.

  • Plug-&-Play solution for fast commissioning
  • Hygienic design
  • Flexible attachment options: B5 flange, B14 flange

  • Compact, space-saving installation
  • High power density
  • Quiet operation
  • Fewer wearing parts, low maintenance