NORDBLOC®.1 Helical Inline Gear Unit

The Innovative Performer

  • Performance: 0.16 HP - 50 HP
  • Torque range: 266 lb-in - 29,207 lb-in
Sizes: 13
Ratio: 1,07 - 456,77

Smooth body NORDBLOC®.1 helical inline gear units are an innovative drive solution for all applications where cleanliness is essential. These advanced and patented gear units do not have installation opening, Increasing stability of the product while providing a surface where liquids and solid materials cannot accumulate.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units

  • High efficiency for low operating costs
  • Aluminum housing version for low weight
  • Robust gray cast iron housing
  • Innovative design
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Large speed range
  • nsd tupH™ version possible
  • Application-specific versions
  • High drive torques