MAXXDRIVE® XT Right-Angle Gear Units

Industrial Gear Units

  • Performance: 30 - 2,825 HP
  • Torque range: 132,800 - 663,800 lb-in
  • Power Ranges: 30 – 2,825 HP
  • Torque: 132,800 – 663,800 lb-in
  • High strength, one-piece housing
  • Optimized housing geometry and airflow to achieve maximum thermal limit powers with axial fan
  • Quiet operation
Sizes: 7
Mounting position: M1, M4, M5, M6
Ratio: 6.14:1 - 22.91:1

  • Robust, long-life roller bearings
  • Effective fan cooling version
  • Wide range of possible motor attachments
  • Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible
  • Modularly attached backstops enable easy access
  • Proven, one-piece UNICASE™ housing principle

  • Optimum sealing enables long deployment times without leakage
  • Quiet operation due to high precision bevel gears
  • Effective fan cooling through optimized fan and air flow
  • High torque capacity
  • Increased lubricant life minimizes maintenance costs
  • Symmetrical design
  • Mirror-image installation possible to reduce the number of replacement gear units
  • Input and output shafts can be adapted to customers’ dimensions.
  • Great reliability
  • Long service life
  • High precision