MAXXDRIVE Helical Gear Units

Industrial Gear Units

  • Performance: 2.5 – 8,075 HP
  • Torque range: 132,800 - 2,495,900 lb-in
  • High strength, precision machined one‐piece housing
  • Modular and flexible design easily adaptable to a wide variety of applications
  • Quiet operation
Sizes: 11
Mounting position: M1 - M6
Ratio: 5.54: 1 - 30 000 : 1

All case sizes of the helical gear version of the MAXXDRIVE industrial gearboxes are manufactured according to the provenUnicase one-piece housing design. Because of this design, mixer drives can often be installedwithout external bearing supports. Large roller bearings and precise shaft alignments increase theload capacity and service life of internal components. Effective cooling systems reduce operating temperatures and extendthe life of lubricants and internal gearbox components. We offer timely and efficient engineered solutions in addition toindustry accepted delivery times. This is possible due to the extensive knowledge of our applicationengineering team about the specific requirements of eachapplication as well as optimized stocking of components.

  • Multiple bearing designs for specific applications
  • Various output flange types available
  • Multiple methods offered for mounting a motor (swing bases, motor frames, IEC and NEMA motor adapters)
  • External cooling available via air or water
  • Large supply of designed and ready to install packaged solutions including couplings, brakes, and monitoring devices

  • Variety of sealing solutions for each application
  • Quiet operation
  • High torque capacity
  • Increased lubricant life reduces maintenance costs
  • Symmetrical design allows gearbox to be inverted and utilize several mounting orientations
  • B14 Flange on the output side as a standard
  • 6 available installation positions suitable for a wide range of applications
  • Mirror‐image and inclined installation possible
  • Same housing size and installed dimensions for all gear ratios (2 and 3 stage)
  • Input and output shafts can be designed to the customer’s specifications
  • Great reliability
  • Long service life
  • High precision

  • Agitators
  • Lifting gears
  • Extruders
  • Mixers
  • Mills
  • Drums
  • Crushers
  • Lifts

And many more