Airport Technology

Drive Solutions for the Airport Industry

Whether at the check-in, sorting, high-speed transport or baggage reclaim – NORD DRIVESYSTEMS offers optimum solutions for every application in baggage handling systems. Airports of the future focus on CO2 neutrality. NORD DRIVESYSTEMS is your ideal partner for implementing your objectives.

LogiDrive – The Solution for Intralogistics and Airports

The LogiDrive solution from NORD DRIVESYSTEMS is specially designed for airport applications in the Baggage Handling System (BHS). The geared motor versions are pioneering this application and thus offer an optimum solution. Whether using quiet, fanless, high-efficiency IE5+ motors at the check-in or baggage reclaim – an acoustically sensitive area – NORD DRIVESYSTEMS supports you wherever it counts.

By meeting the highest efficiency standards with standardised synchronous motors and decentralized inverters, LogiDrive significantly reduces the TCO and fulfils your high expectations towards drive technology.

IE5+ Synchronous Motors

Efficient. Hygienic. Compact.

  • Power ranges: 0.5 – 1.5 hp
  • Optionally available with nsd tupH and IP69K
  • Worldwide approvals and acceptances
  • Flexible motor mounting: Direct mounting, NEMA, IEC
  • The next stage of energy efficiency
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC LINK - SK250E Field Distribution System

Optimized functionality with simple installation and maintenance

  • Performance: 0.75 - 10 HP
  • Protection Class: IP55, IP65
  • Decentralized Installation
  • Simple installation and maintenance due to plug-in quick disconnect capability as well as optional maintenance switch and local manual operation
  • Freely customized to the specific needs of your application

NORDAC PRO SK 500P Frequency Inverter

Excellent communication - Intelligent - Future-ready

  • Performance: 0.33 - 7.5 HP
  • Protection Class: IP20
  • Integrated multi-protocol Ethernet interface
  • Multi-encoder interface for multiple axis operation
  • AC lines voltage-free parameterization via USB port

Hamburg Airport

Suitcases on Parade at Hamburg Airport

There are several miles of conveyor belts at Hamburg Airport. In the luggage processing area, these conveyors are responsible for a combination of feeding, holding and sorting. An efficient organization of transport and storage is essential. The reliability of the conveyor system and the prevention of breakdowns ensured by powerful drive technology has top priority.

Logan Teleflex

Drive Systems for the Airport Industry

Logan Teleflex, a subsidiary of Daifuku Airport Technologies, is an international solution provider for airport baggage handling systems. For a project in the USA, the company needed a decentralized control solution. NORD supplied 100 drive solutions for this project, consisting of geared motor and frequency inverter.

Find further information here: