Warehouse Logistics

Dynamic Drive Solutions for Warehouse Logistics

Automated storage systems place great demands on drives in the horizontal and vertical conveyor technology. With our drive system solutions, you are able to perfectly meet these demands and operate as economically and reliably as possible at the same time.

High availability and dynamics, intelligence, system expertise, and compliance with demanding safety criteria while at the same time reducing the number of versions: NORD DRIVESYSTEMS provides you with customized and easy-to-operate system solutions to ensure all of this.

LogiDrive - The Solution for Intralogistics

NORD DRIVESYSTEMS developed an energy-efficient, standardized and service friendly solution: the LogiDrive. Especially in intralogistics, LogiDrive reduces the total cost of ownership.

NORDAC LINK - SK250E Field Distribution System

Optimized functionality with simple installation and maintenance

  • Performance: 0.75 - 10 HP
  • Protection Class: IP55, IP65
  • Decentralized Installation
  • Simple installation and maintenance due to plug-in quick disconnect capability as well as optional maintenance switch and local manual operation
  • Freely customized to the specific needs of your application

NORDAC LINK - MOTOR STARTER SK 155E-FDS

Economical Operation

  • Performance: - 4.00 HP
  • Protection Class: IP65
  • Field installation
  • Simple installation and maintenance due to full plug-in capability as well as optional maintenance switch and local manual operation
  • Free configuration for your application

FLEXBLOC UNIVERSAL SI

  • Performance: 0.16 - 5.0 HP
  • Torque range: 186 - 4,683 lb-in

Find further information here: