DHL

Climate-Friendly Logistics with NORD®

Highly-efficient drive solutions from NORD DRIVESYSTEMS® support DHL on its way to climate-friendly logistics.

By 2050, DHL wants to reduce its logistics-related emissions to zero. To achieve this goal, the international transport service provider relies on latest technologies and sustainable solutions – such as in its logistics center at the Cologne Bonn Airport. There, 800 highly-efficient, variant-reduced LOGIDRIVE™ drive systems from NORD DRIVESYSTEMS® guarantee energy-saving, reliable and low-maintenance operation. The drive solutions were individually tailored to DHL's customer requirements and enable an exceptional energy balance with optimized cost efficiency.

  • alt

Customer Profile

Since August 1, 2019, a new air freight hub at the Cologne Bonn Airport has been part of the DHL network. “With the air freight logistics center at the Cologne Bonn Airport, we achieve higher efficiency and larger sorting capacities, and can thus offer our network and our customers a better service“, Jörg Balmes, Senior Manager Infrastructure – DHL Airways GmbH explains the reasons for the new construction.

The DHL hub at the Cologne Bonn Airport provides a warehouse space of 12,000 m<sup>2</sup> and a sorting capacity of 10,000 parcels per hour. A 400-meter main sorter and a 200-meter flyer sorter sort the different parcel sizes – 24 hours a day, six days a week. Added to this are conveyors with a total length of 2.5 km, which are operated by NORD® drive systems with a belt speed of up to 2 m/s and an acceleration of up to 5 m/s.

Project Requirements

<h3>DHL’s Goal: Zero Emissions in 2050</h3>

As the world’s leading logistics company, DHL assumes the responsibility to set a good example in terms of sustainability, and is investing heavily in environmentally friendly logistics solutions. “In 2050, DHL wants to be emission-free. The topic of energy efficiency is therefore of highest priority to us. The building in Cologne/Bonn is CO<sub>2</sub>-neutral and is equipped with latest technologies, such as an ice storage tank for heating and cooling. For the conveyor belt motors, energy efficiency as well as short maintenance intervals have also been the main requirement. NORD® was able to deliver this to us and therefore we are very satisfied with the NORD® motors.” Jörg Balmes emphasizes.

Application Solution

<h3>NORD® LOGIDRIVE™ – A Highly Efficient and Variant-Reduced System Solution</h3>

A total of 800 LOGIDRIVE™ drive systems and 268 stand-alone motors are used in various applications, such as curved conveyors, conveyor belts, mergers/pushers, vertical conveyors, telescopic conveyors, and lifters. The LOGIDRIVE™ drive units are characterized by high efficiency, fast ramp times (up to 5 m/s), compact design, minimum maintenance requirements and a long service life. They ensure energy-saving, safe and smooth operation at DHL.

LOGIDRIVE™ is an energy-efficient, service-friendly and standardized modular system consisting of motor, gear unit and variable frequency drive. It was adapted and optimized by the NORD® intralogistics experts in close coordination with the integrator and its suppliers. For the logistics center at the Cologne Bonn Airport, the choice was a combination of an IE4 permanent magnet synchronous motor (rated powers from 1.1 up to 5.5 kW), a two-stage bevel gear unit or a helical gear unit and a NORDAC® LINK variable frequency drive, which is installed close to the motor. The variant using the helical gear unit is used for merge applications, which require particularly high dynamics and speeds.

<h3>Complete Drive Systems from a Single Source</h3>

Thanks to plug-and-play technology, LOGIDRIVE™ systems are extremely easy to service and install. The entire system has a modular design, so that all components of the drive technology can be individually serviced. This minimizes maintenance and repair costs. All NORDAC® LINK variable frequency drive connections are made via simple plug connectors and have been individually configured for DHL. A total of 12 plugs are available for encoder feedback, safe stop and others. In addition, the variable frequency drives are equipped with a maintenance switch and a key switch for setup operation. An integrated Ethernet-based bus system was also implemented. The combination of an integrated PROFINET interface and these other components in a single compact solution was launched on the market in 2019 – and at the time was an absolute unique selling point for NORD®.<br><br>

To complete the drive solution, NORD® also supplied the cables. Potential sources of error were thus eliminated, facilitating commissioning. The compact LOGIDRIVE™ drive system design saves space and is light in weight due to the aluminum housing. Thanks to individual optimization in the motor shaft bearing arrangement, noise emissions could be reduced, ensuring sufficiently quiet operation at the Cologne Bonn Airport. Due to the motor design and the variable frequency drive operation, the same motor variant can be universally used worldwide.

<h3>Optimized Energy Consumption Performance in the Partial Load Range</h3>

Speaking of motors: They are designed for maximum loads of 35 kg/m – a standard in the post & parcel field. However, since the majority of parcels are lighter, the drives mainly work in the partial load range. Here, the LOGIDRIVE™ system solution plays to one of its special strengths: Thanks to PMSM (Permanent Magnet Synchronous Motor) technology, the motors feature a high efficiency over a wide speed and torque range and thus offer optimized energy consumption performance even in partial load and partial speed ranges – a clear advantage over the conventional asynchronous technology. In combination with the 300% overload capacity of the IE4 motors that optimally covers peak loads, one single motor size can be used instead of different motor sizes. Depending on the performance requirement, a variable frequency drive operates it with different frequencies. This results in a variant reduction with additional space and cost advantages.

<h3>Individual Variant Reduction</h3>

Variant reduction benefits the operator with optimized operation of his system and significant cost savings in the areas of administration, service and spare parts stocking over the entire service life of the drives. As a result, the Total Cost of Ownership (TCO) remains low. For DHL, the minimization of drive variants and thus the associated streamlining of storage and service processes was also essential: “The reduction of motor variants was very important for us. We are talking about warehousing and spare parts provision”, says Jörg Balmes and adds: “We were able to reduce the 27 variants we had in use to 10. This makes repair and maintenance work much easier for us.”

<h3>NORD® Drives Support DHL on its Way to Climate-Friendly Logistics</h3>

The operation of parcel distribution centers is energy-intensive. Highly efficient drive systems such as the NORD® LOGIDRIVE™ drive system significantly reduce energy consumption and therefore CO<sub>2</sub> emissions. In this way, they decisively contribute to more sustainability and climate protection in logistics. Furthermore, a fast Return on Investment (ROI) is achieved due to their high efficiency. In summer 2019, the DHL hub at the Cologne Bonn Airport was put into operation. Since then, the NORD® drives have been running smoothly and everybody is highly satisfied. Jörg Balmes is delighted: “We have been working with the NORD® drives in continuous operation for three years now and the failure rate is extremely low. Consulting and servicing also convinced us. In challenges, NORD® always supported us with quick solutions.” NORD® supported the project from the first inquiry through to the commissioning.

Standard Asynchronous Motor

Robust and Highly Configurable

  • Power: 0.16 - 75 hp (0.12 kW - 55 kW)
  • Efficiency classes: IE1–IE4
  • Protection class: Freely selectable protection classes for application flexibility
  • Globally approved for universal use
  • Broad range of configurable motor options

NORDAC LINK Motor Starter - SK 155E

Simple Installation. Reliable, Low-Wear Starting.

  • Power: 0.16 – 4.0 hp (0.12 – 3 kW)
  • Protection Class: IP65
  • Wall mounting
  • Full plug-in capability
  • Highly configurable for your application

NORDAC® LINK – SK 250E – Variable Frequency Drive

Rapid Installation. Simple Maintenance.

  • Power: 0.5–10.0 HP (0.37–7.5 kW)
  • Protection Class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance with full pluggability
  • Highly configurable for your application

IE4 Synchronous Motors

Synchronous Motors (AC)

  • Power: 1.5 - 7.5 hp (1.1 kW - 5.5 kW)
  • Efficiency class: IE4
  • Constant torque and reliable performance across a wide speed range
  • Globally approved for universal use

A6050 - Flyer: Intralogistics & Warehousing


A6050 - Flyer: Intralogistics & Warehousing
  • Download US-English
Documentation Details

More Information: