ElectroMech

Drive Systems for Access Shafts - Sewer Tunnel Construction in Abu Dhabi

In the island city of Abu Dhabi, new sewage tunnels are bored up to 100 m below the sprawling metropolis. Robust NORD drives in synchronized operation enable hoist systems to take utility platforms safely down deep-reaching access shafts and up again.

Electromech

Focus on the Customer

ElectroMech Material Handling Systems (India) Pvt. Ltd. was founded in 1979. The engineering company has seen rapid growth in recent years and is now the largest crane systems manufacturer with a commanding market share in India. ElectroMech offers suitable solutions for a wide range of applications in manufacturing plants and infrastructure projects. Based in Pune, the company manufactures a comprehensive range of hoist and crane systems.

In this tunnel construction project, the precisely synchronized operation of NORD‘s drive system pairings is absolutely vital, since ElectroMech‘s gantry cranes must take platforms down a considerable distance of 90 mat several of the access shafts. Measuring 4 to 5.5 m across, the main tunnel for the Gulf Emirate‘s “Strategic Tunnel Enhancement Programme”(STEP) will eventually extend for about 40 km beneath the city and its environs. Once completed, the new sewage system will be able to dispose of 800,000 m³ of wastewater per day.

Project Challenge

Water consumption in the Emirate of Abu Dhabi amounts to a staggering 550 liters per person per day. With its population rising by leaps and bounds, the metropolis recently initiated the construction of an all-new, state-of-the-art sewage and wastewater recycling system with a greatly enhanced capacity. A gravity-driven system based on new tunnels deep underground collects all wastewater and delivers it to a large-scalepumping station on the coast.

From Darkness to the Light of Day

The tunnels beneath the highly developed urban area are constructed via trenchless excavation. Indian crane manufacturer ElectroMech was contracted to manufacture and install large gantry systems at a number of access shafts, where utility platforms can be lowered and lifted to move personnel, machinery, and material into the tunnels and out again.

Hoists in Lockstep

Given a tunnel boring phase of at least two years from start to finish, these hoists call for very robust drive solutions that can be relied on for minimal maintenance requirements. Also, several drives assigned to the same crane must perform in perfectly synchronized operation: in order to safely take people, material and tools up and down long rides on a moving platform, geared motors working in pairs need to ensure that the platform remains level at all times. In addition to this crucial functional requirement, the climate of the Persian Gulf region featuring extraordinary heat is another factor to consider: all drive technology has to be tough enough to weather these conditions.

Application Solution

For the main as well as for auxiliary hoist applications in Abu Dhabi, ElectroMech and NORD DRIVESYSTEMS have co-engineered drive solutions based on helical bevel geared motors. The gears work at an efficiency of more than 95 percent. These geared motors come in special UNICASE grey cast-iron housings, which are extremely resilient and provide excellent protection against harsh outdoor conditions.

Dynamic Duo

Each crane employs two drums for hoisting. Each of these is equipped with a geared motor that is connected to and controlled by a frequency inverter. The heavy-duty helical bevel geared motors provide for 110 kW rated power and 1,200Nm torque. The entire system was automated to achieve a perfectly synchronized operation of the main hoist’s two drums using encoder feedbacks. They must work exactly in lockstep with each other to ensure that the utility platform in the access shaft can be lifted and lowered without ever tilting to one side.

Joint Solutions

Proper operation within a mere ±5° of tilt is ensured by NORD frequency inverters that feature field oriented control technology, which provides for constant speeds under changing loads and very high torques during start-up. This solution comprising two-stage helical bevel geared motors and frequency inverters is only the latest in a series of collaborative projects undertaken by NORD and ElectroMech: over the course of several years, the two partners have implemented a substantial number of application-specific drive solutions for various hoist systems.

UNICASE™ Helical Bevel Gear Motor

Robust Helical Bevel Gear Motor for High Ratios and Torque

  • Power: 0.16 hp - 268 hp (0.12 kW – 200 kW)
  • Torque: Up to 442,537 lb-in (180 Nm – 50,000 Nm)
  • High power density
  • Long service life with low maintenance
  • High radial and axial load capacity

NORDAC PRO Variable Frequency Drive - SK 500E

Wide Range of Control Cabinet Functions

  • Power Range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection Class: IP20
  • Flexibly Adjustable with Scalable Ethernet Interfaces
  • Scalable Range of Functions With Optional Plug-In Modules
  • Multiple-Axis Operation Controllable via Multi-Encoder Interface

Standard Asynchronous Motor

Robust and Highly Configurable

  • Power: 0.16 - 75 hp (0.12 kW - 55 kW)
  • Efficiency classes: IE1–IE4
  • Protection class: Freely selectable protection classes for application flexibility
  • Globally approved for universal use
  • Broad range of configurable motor options

A6035 - Flyer: Cranes


A6035 - Flyer: Cranes
  • Download US-English
Documentation Details

Related Products and Services