SK 250E - NORDAC LINK - Bộ biến tần-FDS

Lắp đặt thuận tiện

  • Performance: 0.75 - 10 HP
  • Protection class: IP55, IP65
  • Field installation
  • Simple installation and maintenance due to full plug-in capability
  • Free configuration for your application
Voltage: 3~380-500V
Control terminals: 5 DI / 2 DO / 2 AIN (can also be used as DI)
Encoder interfaces: HTL, CANopen

The NORDAC LINK is the convenient NORD drive solution for flexible decentralised installation. Depending on the application and the requirements, NORDAC LINK can be freely configured, which results in a large number of different potential applications for this inverter. The high plug-in capability translates to fast and easy installation of the units. And commissioning and servicing of the system is performed quickly with the integrated maintenance switch and the local manual control facility. NORDAC LINK can be integrated into all common bus systems.

  • Flexible decentralised installation
  • Operation of Synchronous and Asynchronous Motors

  • Simple installation and maintenance due to full plug-in capability as well as optional maintenance switch and local manual operation
  • High precision regulation with current vector control
  • 4-quadrant operation
  • Integrated brake rectifier for motor brake control
  • PLC functionality for functions close to the drive unit (PLC on Board)
  • Energy-saving function for partial load operation
  • Control and parameterisation tools and simple parameter structure
  • Integrated line filter for compliance with EMC regulations
  • Control and closed loop regulation
  • POSICON - integrated positioning mode and synchronisation
  • STO and SS1 – integrated functional safety
  • Integrated brake rectifier for motor brake control
  • Load monitor
  • Hoist and lifting gear functionality
  • Master / Slave operation

  • Intralogistics
  • General material handling
  • Packaging industry
  • Food industry

  • AS Interface
  • CANopen
  • DeviceNet
  • Profibus DP
  • EtherCAT
  • Ethernet/IP
  • Profinet
  • Powerlink