NORD is a proven leader in providing high-efficiency, reliable drive systems to the Packaging industry. Our account-specific engineers and project managers will help you configure a solution that is highly-specialized, Industry 4.0-ready, and a precise fit for your needs. NORD designs, engineers, and manufactures drive solutions for all packaging applications, including:
- Roller, belt, and chain conveyors
- Dosing and sorting machines
- Filling and sealing equipment
- Stacker cranes
- Palletizers
- Case packers
- Automated guided vehicles
- Storage and retrieval systems
Solid aluminum and cast-iron housings make NORD drive systems tough. These rugged units are also sophisticated enough to execute precise, servo-level operations, giving you both long service life and incredible flexibility in one comprehensive solution. They can also accommodate a wide range of input options, mounting styles, and shaft designs. Additionally, NORD products are:
- Designed for quick installation
- Easy to service and maintain
- Compact and energy efficient
- Have high overload capacity
- Able to be precisely positioned
- Designed to reduce the variants in your system
- Offer integrated PLC functions
Modular Products Configured to Your Needs
NORD’s modular components allow for over 20,000,000 standard configuration options that are engineered to meet demanding application requirements, without the need for costly custom components. They also give you the flexibility you need while being reliable, easy to install, and easy to maintain.